LANmark-OF ENSPACE Patch Panels
LANmark-OF ENSPACE Patch Panels
- Optical patch panels with Ultra High Density or High Density
LANmark-OF ENSPACE HD Patch Panel 1U 8x Modules Black
Nexans ref. NSPACE.PPHD1U
- Jednostka wysokości: 1 U
LANmark-OF ENSPACE HD Patch Panel 2U 16x Modules Black
Nexans ref. NSPACE.PPHD2U
- Jednostka wysokości: 2 U
LANmark-OF ENSPACE Patch Panel Cable Bracket 1U 4 slots
Nexans ref. NSPACE.PPCB1U4S
- Jednostka wysokości: 1 U
LANmark-OF ENSPACE Patch Panel Cable Bracket 2U 1 slot M40
Nexans ref. NSPACE.PPCBM40
- Jednostka wysokości: 2 U
LANmark-OF ENSPACE Patch Panel Cable Bracket 2U 8 slots
Nexans ref. NSPACE.PPCB2U8S
- Jednostka wysokości: 2 U
LANmark-OF ENSPACE UHD Patch Panel 1U 12x Modules Black
Nexans ref. NSPACE.PP1U
- Jednostka wysokości: 1 U
LANmark-OF ENSPACE UHD Patch Panel 2U 24x Modules Black
Nexans ref. NSPACE.PP2U
- Jednostka wysokości: 2 U
LANmark-OF ENSPACE UHD Patch Panel 4U 48x Modules Black
Nexans ref. NSPACE.PP4U
- Jednostka wysokości: 4 U
Description
Description
Standards
-
InternationalISO/IEC 11801
For the Ultra High Density areas like patching zones Nexans has developed ENSPACE UHD panels. The panels support 144 LC connections or 72 MTP ports per ‘U’ without compromising operational efficiency. The panels feature three individual sliding trays per ‘U’. Each individual tray can be pulled forward to allow fingertip access to the patch cords and ease day to day operations. An innovative rear tray facilitates the installation of the Pre-Terms with the UHD panels. The panels are available in 1U, 2U and 4U.
The ENSPACE HD panels can be installed in server racks or less dense patching zones. They feature a High Density of 96 LC or 48 MTP ports within 1 rack unit. The fixed trays are staggered and allow easy access to the patch cords. 1U and 2U panels are available.
For all panels ports can be added as and when needed without interrupting already installed connections. The ENSPACE modules and Pre-Terms can be installed from the rear. Moves, adds and changes for every project can be accommodate without impact on the operation of a data centre.
A labeling front sits in front of the modules. It can rotate almost 180° even when ENSPACE patch panels are installed underneath. This facilitates port identification when the panel is mounted at the top of the rack.
Characteristics
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania