LANmark-OF Tight Buffer Universal 24x Singlemode 9/125 OS2 LSZH Cca Yellow

Description

Description

Standards

  • International
    ISO/IEC 11801

Description and Application

The LANmark-OF Tight Buffer Universal cable is a fibre cable that can be used indoor and outdoor in a duct.

It complies with the indoor fire requirements and can be installed indoor both vertically and horizontally.

The LANmark-OF Tight Buffer Universal can also be used for outdoor installation in a duct: the water tight glass yarns make the cables fully waterproof and rodent retardant.

The LANmark-OF Tight Buffer Universal cable has 900 um buffered fibres. This second coating till 900 um provides additional protection of the fibres and facilitates the handling when terminating the fibres in a patch panel. The easy strip tight buffer design allows stripping the fibre over 10 cm in one action.

The LANmark-OF Tight Buffer Universal is most suitable for direct termination by either anaerobic or hot melt connectors. The tight buffered fibres can also be terminated with splicing of pigtails.

Tight buffer cables are available in Aqua for OM3 and OM4 and Yellow for singlemode.  High exposure to UV radiation and sunlight could lead to fading of the Aqua and Yellow jacket, but the mechanical integrity of the cable jacket will be maintained.

 

Construction
 Legend accompanying the cross section drawing:

  1. LSZH outer sheath with UV resistant additive
  2. Watertight glass yarns
  3. Optical fibres (900 um)
  4. Central strength element

 

Characteristics

  • Designed for direct termination and splicing
  • Dielectric design
  • Indoor cable for horizontal and vertical installations
  • Fire performance compliant with IEC 60332-1, IEC 60332-3, IEC 60754-1, IEC 60794, IEC61034
  • Outdoor installation in a duct
  • Fully waterproof
  • Rodent retardant
  • UV resistant
  • Available in SM, OM3 and OM4
  • Available in 6-12 and 24 fibres

Characteristics

Characteristics

Konstrukcja

Konstrukcja

Rodzaj światłowodu
SM (G657.A1)

Rozmiar, wielkość

Rozmiar, wielkość

Średnica zewnętrzna nominalna (mm)
8,4 mm
Przybliżona waga (kg/km)
80 kg/km
Liczba światłowodów
24

Parametry mechaniczne

Parametry mechaniczne

Maximum pulling force (IEC 60794-1-2-E1)
2000 N
Maximum operating pulling force
600 N
Odporność na zgniatanie (IEC 60794-1-2-E3)
100 N/cm
Odporność mechaniczna na uderzenia
10 impacts of 3 N.m

Parametry fizyczne

Parametry fizyczne

Zmniejszający palność
IEC 60332-1
Zmniejszający palność
IEC 60332-3
Toksyczność gazów
IEC 61034
Korozyjność gazów
IEC 60754-1; IEC 60754-2
Temperatura otoczenia podczas instalacji, zakres (°C)
0 - 40 °C
Minimalny statyczny promień zgięcia podczas pracy
85 mm
Minimalny dynamiczny promień gięcia podczas pracy
130,0 mm
Temperatura pracy, zakres
-20 - 70 °C
Temperatura składowania, zakres
-40 - 70 °C

Resources

Resources

Declaration of Performance

  • Declaration of Performance n� : 1001024-BEFR
  • Certification Date : 15.10.21
  • AVCP (Assessment and Verification of Constancy of Performance) : System 1+
  • Notified body : NB2658
  • Declared performance : Cca-s1a,d1,a1

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close