LANmark-OF Tight Buffer Universal Dca
LANmark-OF Tight Buffer Universal Dca
LANmark-OF Tight Buffer Universal 12x Multimode 50/125 OM3 LSZH Dca s1d0a1 Aqua
Nexans ref. N165.TBUN12A
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM3 50/125
- Liczba światłowodów: 12
LANmark-OF Tight Buffer Universal 12x Multimode 50/125 OM4 LSZH Dca s1d0a1 Aqua
Nexans ref. N167.TBUN12A
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM4 50/125
- Liczba światłowodów: 12
LANmark-OF Tight Buffer Universal 12x Singlemode 9/125 OS2 LSZH Dca s1d0a1 Yellow
Nexans ref. N164.TBUN12Y
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: SM (G657.A1)
- Liczba światłowodów: 12
LANmark-OF Tight Buffer Universal 24x Multimode 50/125 OM3 LSZH Dca s1d0a1 Aqua
Nexans ref. N165.TBUN24A
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM3 50/125
- Liczba światłowodów: 24
LANmark-OF Tight Buffer Universal 24x Multimode 50/125 OM4 LSZH Dca s1d0a1 Aqua
Nexans ref. N167.TBUN24A
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM4 50/125
- Liczba światłowodów: 24
LANmark-OF Tight Buffer Universal 24x Singlemode 9/125 OS2 LSZH Dca s1d0a1 Yellow
Nexans ref. N164.TBUN24Y
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: SM (G657.A1)
- Liczba światłowodów: 24
LANmark-OF Tight Buffer Universal 2x Singlemode 9/125 OS2 LSZH Dca s1d0a1 Yellow
Nexans ref. N164.TBUN02Y
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: SM (G657.A1)
- Liczba światłowodów: 2
LANmark-OF Tight Buffer Universal 6x Multimode 50/125 OM3 LSZH Dca s1d0a1 Aqua
Nexans ref. N165.TBUN06A
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM3 50/125
- Liczba światłowodów: 6
LANmark-OF Tight Buffer Universal 6x Multimode 50/125 OM4 LSZH Dca s1d0a1 Aqua
Nexans ref. N167.TBUN06A
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM4 50/125
- Liczba światłowodów: 6
LANmark-OF Tight Buffer Universal 6x Singlemode 9/125 OS2 LSZH Dca s1d0a1 Yellow
Nexans ref. N164.TBUN06Y
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: SM (G657.A1)
- Liczba światłowodów: 6
Description
Description
Standards
-
InternationalISO/IEC 11801
Description and Application
The LANmark-OF Tight Buffer Universal cable is a fibre cable that can be used indoor and outdoor in a duct.
It complies with the indoor fire requirements and can be installed indoor both vertically and horizontally.
The LANmark-OF Tight Buffer Universal can also be used for outdoor installation in a duct: the water tight glass yarns make the cables fully waterproof and rodent retardant.
The LANmark-OF Tight Buffer Universal cable has 900 um buffered fibres. This second coating till 900 um provides additional protection of the fibres and facilitates the handling when terminating the fibres in a patch panel. The easy strip tight buffer design allows stripping the fibre over 10 cm in one action.
The LANmark-OF Tight Buffer Universal is most suitable for direct termination by either anaerobic or hot melt connectors. The tight buffered fibres can also be terminated with splicing of pigtails.
Tight buffer cables are available in Aqua for OM3 and OM4 and Yellow for singlemode. High exposure to UV radiation and sunlight could lead to fading of the Aqua and Yellow jacket, but the mechanical integrity of the cable jacket will be maintained.
Construction
Legend accompanying the cross section drawing:
- LSZH outer sheath with UV resistant additive
- Watertight glass yarns
- Optical fibres (900 um)
- Central strength element
Characteristics
- Designed for direct termination and splicing
- Dielectric design
- Indoor cable for horizontal and vertical installations
- Fire performance compliant with IEC 60332-1, IEC 60332-3, NFC 32070 C2, and NFC 32070 C1
- Outdoor cable for installation in a duct
- Fully waterproof
- Rodent retardant
- UV resistant
- Available in SM, OM3 and OM4
- Available in 2-24 fibres
Characteristics
Characteristics
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania