LANmark-OF Micro-Bundle Universal (6F-12F) Dca
LANmark-OF Micro-Bundle Universal (6F-12F) Dca
LANmark-OF Micro-Bundle Universal 12x Multimode 50/125 OM3 LSZH Dca s1d0a1 Black
Nexans ref. N165.MBUN12
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM3 50/125
- Liczba światłowodów: 12
LANmark-OF Micro-Bundle Universal 12x Multimode 50/125 OM4 LSZH Dca s1d0a1 Black
Nexans ref. N167.MBUN12
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM4 50/125
- Liczba światłowodów: 12
LANmark-OF Micro-Bundle Universal 12x Singlemode 9/125 OS2 LSZH Dca s1d0a1 Black
Nexans ref. N164.MBUN12
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: SM (G657.A1)
- Liczba światłowodów: 12
LANmark-OF Micro-Bundle Universal 6x Multimode 50/125 OM3 LSZH Dca s1d0a1 Black
Nexans ref. N165.MBUN06
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM3 50/125
- Liczba światłowodów: 6
LANmark-OF Micro-Bundle Universal 6x Multimode 50/125 OM4 LSZH Dca s1d0a1 Black
Nexans ref. N167.MBUN06
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: OM4 50/125
- Liczba światłowodów: 6
LANmark-OF Micro-Bundle Universal 6x Singlemode 9/125 OS2 LSZH Dca s1d0a1 Black
Nexans ref. N164.MBUN06
- Pakowanie: Cut to length (m)
- Rodzaj światłowodu: SM (G657.A1)
- Liczba światłowodów: 6
Description
Description
Standards
-
InternationalISO/IEC 11801
Description and Application
The new Micro-Bundle technology from Nexans allows to manufacture a very flexible and small tube that is the central part of the new “LANmark-OF Micro-Bundle Universal” cable design. This results in a small, flexible, but mechanical robust cable. The central tube contains up till 12 fibres with a fibre diameter of 250 um. Termination of these fibres is done with splicing with pigtails.
The small bending radius of the Micro-Bundle makes the cable easy to arrange in patch panels and for installations in data centres and backbones.
The watertight glass yarns and the very limited amount of gel inside the tube makes this cable design watertight and suitable for installation outdoor in a duct by pulling.
The fire performance of the LANmark-OF Micro-Bundle Universal allows indoor installation as well. Since there is no drip effect of the very limited amount of gel the cable is optimised for both horizontal and vertical installations.
Construction
- Central Micro-Bundle
- Optical fibres (250 µm)
- Reinforced watertight glass yarns
- Ripcord
- LSZH outer jacket with UV resistant additive
Characteristics
- Indoor cable for horizontal and vertical installation
- Outdoor cable for installation in a duct
- Designed for termination by splicing
- Central Micro-Bundle design for easy installation
- All dielectric
- Waterproof structure, Rodent retardant and UV-resistant
- Flame retardant (IEC 60332-1) and fire retardant (IEC 60332-3)
- Available in all fibre grades and from 4-12 fibres
- Gas Toxicity (IEC 60754) and Smoke Density (IEC61034)
Characteristics
Characteristics
Parametry mechaniczne
Parametry mechaniczne
Parametry fizyczne
Parametry fizyczne
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania