LANmark-OF ENSPACE MTP Adaptor Modules

Products

LANmark-OF ENSPACE Adaptor Module 4x MTP Multimode Key Up Key Down Aqua

Nexans ref. NSPACE.PMTP4A

  • Rodzaj światłowodu: Wielomodowy 50/125
  • Liczba portów: 4

 

LANmark-OF ENSPACE Adaptor Module 6x MTP Singlemode Key Up Key Down Green

Nexans ref. NSPACE.PMTP6G

  • Rodzaj światłowodu: Jednomodowy 9/125
  • Liczba portów: 6

 

LANmark-OF ENSPACE Adaptor Module 6x MTP Multimode Key Up Key Up Grey

Nexans ref. NSPACE.PMTP6U

  • Rodzaj światłowodu: Wielomodowy 50/125
  • Liczba portów: 6

 

LANmark-OF ENSPACE Adaptor Module 6x MTP Multimode Key Up Key Down Aqua

Nexans ref. NSPACE.PMTP6A

  • Rodzaj światłowodu: Wielomodowy 50/125
  • Liczba portów: 6

 

LANmark-OF ENSPACE Adaptor Module 4x MTP Multimode Key Up Key Up Grey

Nexans ref. NSPACE.PMTP4U

  • Rodzaj światłowodu: Wielomodowy 50/125
  • Liczba portów: 4

 

LANmark-OF ENSPACE Adaptor Module 4x MTP Singlemode Key Up Key Down Green

Nexans ref. NSPACE.PMTP4G

  • Rodzaj światłowodu: Jednomodowy 9/125
  • Liczba portów: 4

 

LANmark-OF ENSPACE Adaptor Module 4x MTP Multimode Key Up Key Down Violet

Nexans ref. NSPACE.PMTP4V

  • Rodzaj światłowodu: Wielomodowy 50/125
  • Liczba portów: 4

 

LANmark-OF ENSPACE Adaptor Module 6x MTP Multimode Key Up Key Down Violet

Nexans ref. NSPACE.PMTP6V

  • Rodzaj światłowodu: Wielomodowy 50/125
  • Liczba portów: 6

 

Description

Description

Standards

  • International
    ISO/IEC 11801

The ENSPACE system consists of 3 sub-components: the patch panels, the modules and the Pre-Terms.

The modules can be installed in the trays from the rear and from the front of the panel increasing the flexibility of installation.

Up to 12 ENSPACE MTP adaptor modules can be installed per 1U into the ENSPACE UHD patch panels.

Up to 8 ENSPACE MTP adaptor modules can be installed per 1U into the ENSPACE HD patch panels.

Port labeling is printed on the cover of the ENSPACE modules.

The fan-out legs of the MTP-MTP Pre-Term enter the modules from the rear and are fixed inside the module for strain relief.

* MTP is a trade mark of US Conec

Characteristics

Characteristics

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close