Fibre Optic cable QFCI-F1

QFCI-F1This fire-resistant, armored optical fiber cable (QFCI) assures excellent data transmission and exceptional mechanical and environmental properties.

It offers low smoke/low toxicity/low acid gas emissions under fire conditions, and can operate reliably in extreme temperatures (-40°C and +70°C) to maintain vital onboard communications and emergency systems.

Kukdong, a Nexans company, specializing in shipboard cable solutions, obtained the critical Det Norske Veritas (DNV) classification in keeping with the foundation’s objective of safeguarding life, property and the environment.

These cables are part of our SHIPLINK® marine solutions designed by Nexans to respond to the very demanding expectations of the shipbuilding market.

Application

Applicable to shipboard, Mobile and Offshore Units QFCI fibre optic cable has an excellent data transmission performance and mechanical & environmental properties such as low smoke, toxicity and non halogen acid gas emission under fire condition.

Data processing and bandwidth transmission capability has become a critical feature in production and drilling platforms and ships. Optical cables are the most suitable data transfer medium thus, we developed the offshore fiber optic communication cable (QFCI-F1) and obtained DNV type approval certificate. In order to meet the various customers’ requirements, different type of applications and environment on board, the cable design has been optimized to performed in harsh environment. QFCI-F1 cables’ main features give enhanced performances for the safety and environmental attacks while still guaranteeing high bit rate data transmission.

Informacje, katalogi, broszury