Opis
- Additional copper pin for port detection
- High bandwidth OM3 fibre
- Available with LC connectors
Norma, Standard
International : ISO/IEC 11801Opis
The LC LANSense patch cord uses the standard LC duplex connector, enabling high-density fiber connections to be achieved. The LC LANSense cord, however, has an over-boot to incorporate the sensing capability of the LANSense products. The LANSense patch cords are available in both high bandwidth OM4 and single-mode OS2 fibre types and so offer a comprehensive range of patch cords for interfacing with the latest network equipment.
Charakterystyka
Konstrukcja | |
---|---|
Kolor | Purple |
Typ złącza | LC |
Rodzaj światłowodu | OM3 50/125 |
Parametry fizyczne | |
Długość (m) | 5m |
Funkcja komponentu | Patchcord |