Opis
Norma, Standard
International : EN 45545-2 (HL3); EN 50382-2Opis
FLAMEX® SI-FR EN 50382-2 power cables maintain circuit integrity in case of fire (according to IEC 60331-4 for 90 minutes) and are fire retardant, low smoke and halogen-free satisfying performance requirements form EN 45545-2.
Theses cables will withstand harsh operation conditions on rolling stock (variations in temperature, snow, rain, sunlight, heavy vibrations, etc...). FLAMEX® SI-FR EN 50382-2 is suitable for weight saving and cabling operation in narrow spaces.
Construction
- Conductor
Extra flexible class 6 copper according to IEC 60228
* tinned copper for 120°C Class
* plain copper for 150°C Class - Insulation
Fire barrier and cross-linked silicone compound type EI 111 according to EN 50382-1
Colour : black
Marking
FLAMEX SI-FR - Type EN 50382-2 - Voltage rate (1800V or 3600V) - cross-section mm² - FX - temperature class (120°C or 150°C) - NEXANS 279 - week/year
Guide to use
Cabling rules are given in EN 50343 standard
- Minimum bending radius (static): 4 x outer cable diameter
- Minimum bending radius (dynamic): 6 x outer cable diameter
- Pulling tensible force (dynamic) during installation: 50 N/mm² of copper size
- Mechanical static tensible force: 15N/mm² of copper size
- Permissible current carrying capacities values and calculation method are given in EN 50355
Standards
Construction according to EN 50382-2
Charakterystyka
Konstrukcja | |
---|---|
Izolacja | Silikon wysokogatunkowy |
Bezhalogenowy | EN 50267 |
Parametry fizyczne | |
Ognioodporny | IEC 60331-4 |
Zmniejszający palność | EN 60332-1-2 |
Zmniejszający palność | EN 50266-2 |
Gęstość dymu | EN/IEC 61034-2 |
Korozyjność gazów | IEC 60754 |
Toksyczność gazów | EN 50305-9.2 |
Odporność chemiczna | Good |
Specific characteristics | |
See all products | |
|