Opis
Norma, Standard
International : EN 45545-2 (HL3)Opis
Nexans develops halogen-free communication cables for higher transmission performances to address emerging applications.
FLAMEX® communication cables are conform to EN 45545-2, easy to pool, quick to connect and compatible with standard connectors, and designed to improve the protection against electrical disturbances, electromagnetic noises. Nexans experience in the design of shielding technology enables us to propose all constructions with high EMC protection. All these features make FLAMEX® cables the best candidate for new built and retrofit works.
Charakterystyka
Konstrukcja | |
---|---|
Bezhalogenowy | EN 50267-2-1 & EN 60684-2 |
Parametry fizyczne | |
Zmniejszający palność | EN 45545-2 (HL3) |
Toksyczność gazów | EN 45545-2 (HL3) |
Gęstość dymu | EN 45545-2 (HL3) |
Odporność na zakłócenia elektromagnetyczne | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Informacje uzupełniające
Selling information
N°1: white + blue
N°2: white + orange
N°3: white + green
N°4: white + brown
B: Color coding for pairs: N°1: white + blue N°2: yellow + orange
C: Color coding for quads: N°1: white + blue N°2: yellow + orange
D: Color coding for quads: N°1: white + yellow N°2: red + black