SIWO-KUL® S30 1.1 kV

Opis
SIWO-KUL® S30 1.1 kV cables are designed with a COPPER braid SCREEN to avoid EMC interference with SILICONE sheath.

Opis
Norma, Standard
International : IEC 60092; IEC 60331; IEC 60332-1; IEC 60332-3 Cat.C; IEC 60332-3-24; IEC 60502-2; IEC 60754-1; IEC 60754-2; IEC 61034; IEEE 383; LLOYDS Reg. 91/00126(E1); UIC 895Krajowy : BSS 6195-T5-C-D-E-F; CSA C22.2 N° 210-05; DIN VDE 0472; NF F 16-101/BF1
Opis
SIWO-KUL® S30 cables are required when high flexibility and high temperature conditions are present; they are mainly used for connecting MV Drives to motors.
This product family is specifically engineered for use in variable frequency AC motor drive (VFD) applications.
Construction
- Copper conductor tinned, flexible IEC 60228, class 5
- Silicone rubber insulation
- Tinned copper braid
- Separator tape
- Protective silicone sheath
The use of silicone rubber, a high grade corona resistant insulation material, gives the cable excellent dielectric strength.
The braided synthetic yarn covering, which is applied directly over the insulation, gives the cable, because of its short braiding pitch and high compactness, an excellent mechanical protection by maintaining good flexibility.
Operating temperature for continuous service extends from –55°C up to 180°C.
These products are also part of our Windlink® offer for Wind turbines.
Approvals
These cables are UL (Underwriters Laboratories inc.) approved for Appliance Wiring Material (AWM), following styles 3640, 3641, 3642 and 3643, CSA File No.: 036040-0-000.
SIWO-KUL® S30 cables are in compliance with EU directive on the limits of certain metals and waste as defined on ROHS (Restriction of Hazardous Substances) and WEE (Waste from Electrical and Electronic Equipment).
SIWO-KUL® S30 cables are REACH conform (no substances benzene, C10-C13).
Charakterystyka
Konstrukcja | |
---|---|
Bezhalogenowy | Tak |
Rozmiar, wielkość | |
Dokładność średnicy | +/- 0.3 mm |
Parametry fizyczne | |
Temperatura pracy, zakres | -55 .. 180°C |
Odporność chemiczna | Good |
Odporność na olej | Yes |
Zmniejszający palność | IEC 60332-1 |
Zmniejszający palność | IEC 60332-3 |
Ognioodporny | IEC 60331 |
Korozyjność gazów | IEC 60754-1, IEC 60754-2 |
Gęstość dymu | IEC 61034 |
Informacje uzupełniające
-
Permissible continuous current carrying capacity 1kV
Cables separated: 1D
The values determined from the diagram are based on the following assumptions:
a) Cables separated.
Space between adjacent cables ≥ 1 x d.
b) Conductor temperature = See tables below
c) Without additional cooling.
Sufficient natural air fow ensured.
Selling information
Marking
Our SIWO-KUL® S cables have been printed:
NEXANS SWITZERLAND SIWO-KUL® S + voltage in kV + section in mm² + Standards + Meter marks