Opis
Norma, Standard
International : Manufacturer specificationKrajowy : Customer specification
Opis
The V.24 console port on Nexans switches allows you to configure the switch on site and/or to retrieve its status without an Ethernet network connection. Configuration via the V.24 console port provides the same functionality as configuration via Telnet or SSH.
Today notebooks frequently do not have an integrated serial V.24 interface (DSUB-9). Nexans has tested the installation and compatibility of different USB to Serial converters and recommends the “Digitus DA-70156 USB to Serial Converter USB 2.0”. This converter has proven to be very good in our tests and showed optimal performance.