LANmark-OF Demarcation Boxes Nowość

Opis
Opis
Norma, Standard
International : ISO/IEC 11801Opis
The Demarcation Box is a robust yet lightweight, cost effective solution for the break-out and termination of extractable bundle cables in FTTO implementations. The box is symmetrical allowing mounting with the LC adaptors facing right or left and features a hook and staple locking feature which can be used with a padlock (not supplied) to prevent access to the patching area.
The new box is compatible with the standard Nexans splice cassettes (N890.095 - heat shrink or N890.096 – alu protect) and cover (N890.097) which can be ordered separately.
Nominal dimensions: Length 353mm x Width 155mm (over screws) x Height 58mm (over lock feature).