H07RN-F TITANEX® PREMIUM

Opis
New generation of flexible cables elastomer H07RN-F, born to release you from all the constraints.
Thanks to its specific technology, it includes the properties of H07RN8-F; H07BN4-F; H07BB-F.

Opis
Thanks to its specific technology, it includes the properties of H07RN8-F; H07BN4-F; H07BB-F.
Norma, Standard
International : EN 50525-2-21; HD 22.4; IEC 60245-4 type 66; IEC 60332-1Krajowy : NF C 32-070; NF C 32-102-4
Opis
Use
TITANEX® PREMIUM is a new H07RN-F cable with a wide variety of properties. It is zero halogen and recommended for use in the case of fire risk. It also includes the properties of H07RN8-F cables for resistance to submersion (AD8), H07BN4-F cables for operating temperature (90°C), and H07BB-F cables for use in extreme cold conditions (down to -50°C).
Classification for use
- Use up to 1000V for fixed installations or power supply of motors
- Resistance to submersion: AD8
- Presence of corrosive or polluting substances: AF3
- Resistance to impacts: AG2
- Zero halogen (LSOH)
- Flame retardant (NF C 32070 C2; IEC 60332-1)
- Frequent bending: good
- Oil resistance: good
- Low temperature use limit: -50°C (static), -40°C (dynamic)
Recommendations for use
The insulation and sheathing combinations result in excellent flexibility and good robustness, therefore the product is recommended for use in power cables for port cranes, mobile machines on public building sites, professional portable tools, refrigerating installations, long-term heavy-duty applications in port areas, on ships, offshore platforms…
Further applications include all public-facing facilities as well as buildings containing electronic equipment, central control rooms, airports, railway stations, road tunnels, lighting equipment, etc.
- Conductor : Flexible bare copper, class 5.
- Insulation : Special crosslinked elastomer (zero halogen LSOH)
- Outer sheath : Crosslinked elastomer with high mechanical properties (zero halogen LSOH)
Installation
This cable is designed for open air operation. In the event it should be buried, it should be mechanically protected in a duct or trough.
Bending radius
- Dynamic use: 6-8 times the outer cable diameter.
- Static use: 3 times the outer cable diameter if less than or equal to 12mm, 4 times if the diameter is more than 12mm.
Conductor marking/color code
- 1 conductor = black
- 2 conductors = brown + blue
- 3 conductors = green/yellow + blue + brown (G)
- 4 conductors = green/yellow + brown + black + grey
- 5 conductors = green/yellow + blue + brown + black + grey
- 5 conductors = 1 green/yellow + all others black (numbered)
Marking
USE < 'HAR > H07RN-F nbr X (or G) S
X = without green/yellow
G = with green/yellow
S = cross-section in mm² metric numbered marking
Charakterystyka
Konstrukcja | |
---|---|
Materiał przewodu | Copper class 5 |
Izolacja | Cross-linked synthetic elastomer type EI 4 waterproof, EI 6, EI 7, EI 8 |
Osłona zewnętrzna | Cross-linked synthetic elastomer type EM2 waterproof, EM6, EM7, EM8 |
Kolor powłoki | Czarny |
Parametry elektryczne | |
Napięcie nominalne Uo/U | 450 / 750 V |
Parametry mechaniczne | |
Odporność mechaniczna na uderzenia | Dobra |
Giętkość kabla | Flexible |
Parametry fizyczne | |
Maksymalna temperatura pracy | 85°C |
Wodoszczelny | AD8 |
Maksymalna temperatura pracy żyły | 90°C |
Zmniejszający palność | NFC 32070 C2, IEC 60332-1-2 |
Dynamiczny współczynnik zginania | 8(xD) |
Zgodność z dyrektywą RoHS | Yes |
Maksymalna temperatura żyły podczas zwarcia | 250°C |
Odporność na olej | Good |
Minimalna temperatura pracy | -50°C |
Specific characteristics | |
See all products | |
|
Products and services
Informacje uzupełniające
New cores identification
|
||
Number of cores |
HD 308 S2 since january 2004 |
|
G (earth core) |
X (without earth core) |
|
1 |
|
Black (preferential) |
2 |
|
Blue + Brown |
3* |
Green - Yellow + Blue + Brown |
Brown + Black + Grey |
3** |
|
Blue + Brown + Black |
4 |
Green - Yellow + Brown + Black + Grey |
Blue + Brown + Black + Grey |
5 |
Green - Yellow + Blue + Brown + Black + Grey |
Blue + Brown + Black + Grey + Black |
> 5 |
White printed numbers + 1 Green - Yellow |
White printed numbers |
* For the cables without Green/Yellow with a cross-section >4mm² |
||
** For the cables without Green/Yellow with a cross-section of 1,5mm² & 2,5mm² |
Correction according to the ambient temperature: fixed and protected usage
|
||||||||||||||||||
Ambient temperature (°C) |
0 |
5 |
10 |
15 |
20 |
25 |
30 |
35 |
40 |
45 |
50 |
55 |
60 |
65 |
70 |
75 |
80 |
85 |
Coefficient of correction |
1.22 |
1.19 |
1.15 |
1.12 |
1.08 |
1.04 |
1 |
0.96 |
0.91 |
0.87 |
0.82 |
0.76 |
0.71 |
0.65 |
0.58 |
0.50 |
0.41 |
0.29 |
Correction according to the ambient temperature: mobile usage
|
||||||||||
Ambient temperature (°C) |
10 |
15 |
20 |
25 |
30 |
35 |
40 |
45 |
50 |
55 |
Coefficient of correction |
1.29 |
1.22 |
1.15 |
1.07 |
1 |
0.93 |
0.82 |
0.71 |
0.58 |
0.41 |
Related documents
Deklaracja właściwości użytkowych
Deklaracja właściwości użytkowych nr: 1000432-FRBH
- Data Certyfikacji : 17/07/2017
- System(-y) Oceny i Weryfikacji Stałości Właściwości Użytkowych: System 3
- Jednostka lub jednostki notyfikowane: NB0081
-
Deklarowane właściwości użytkowe:
Reakcja na ogień Eca
Zgodnie z EN 50575:2014
EN50575:2014/A1:2016
Nexans ref. | Country ref. | Nazwa produktu |
10211729 | 01272291 | TITANEX® PREMIUM 1x50 |
10211730 | 01272292 | TITANEX® PREMIUM 1x70 |
10211731 | 01272293 | TITANEX® PREMIUM 1x95 |
10211732 | 01272294 | TITANEX® PREMIUM 1x120 |
10211733 | 01272295 | TITANEX® PREMIUM 1x150 |
10211824 | 01272296 | TITANEX® PREMIUM 1x185 |
10211825 | 01272297 | TITANEX® PREMIUM 1x240 |
10211826 | 01272298 | TITANEX® PREMIUM 1x300 |
10211827 | 01272309 | TITANEX® PREMIUM 3G1.5 |
10211828 | 01272310 | TITANEX® PREMIUM 3G2,5 |
10211829 | 01272311 | TITANEX® PREMIUM 3G4 |
10211830 | 01272312 | TITANEX® PREMIUM 3G6 |
10211831 | 01272323 | TITANEX® PREMIUM 4G1,5 |
10211832 | 01272324 | TITANEX® PREMIUM 4G2,5 |
10211833 | 01272325 | TITANEX® PREMIUM 4G4 |
10211854 | 01272326 | TITANEX® PREMIUM 4G6 |
10211856 | 01272327 | TITANEX® PREMIUM 4G10 |
10211857 | 01272328 | TITANEX® PREMIUM 4G16 |
10211858 | 01272329 | TITANEX® PREMIUM 4G25 |
10211860 | 01272330 | TITANEX® PREMIUM 4G35 |
10211862 | 01272339 | TITANEX® PREMIUM 5G1,5 |
10211863 | 01272340 | TITANEX® PREMIUM 5G2,5 |
10211864 | 01272341 | TITANEX® PREMIUM 5G4 |
10211865 | 01272342 | TITANEX® PREMIUM 5G6 |
10211866 | 01272343 | TITANEX® PREMIUM 5G10 |
10211867 | 01272344 | TITANEX® PREMIUM 5G16 |
10211868 | 01272345 | TITANEX® PREMIUM 5G25 |
10211869 | 01272346 | TITANEX® PREMIUM 5G35 |
10212638 | 01272320 | TITANEX® PREMIUM 3G1.5 50m |
10212639 | 01272321 | TITANEX® PREMIUM 3G2.5 50m |
10212640 | 01272336 | TITANEX® PREMIUM 4G1.5 50m |
10212641 | 01272337 | TITANEX® PREMIUM 4G2.5 50m |
10212643 | 01272350 | TITANEX® PREMIUM 5G1.5 50m |
10212702 | 01272351 | TITANEX® PREMIUM 5G2.5 50m |
10212996 | 01272283 | TITANEX® PREMIUM 1x1,5 |
10213001 | 01272287 | TITANEX® PREMIUM 1x10 |
10213018 | 01272303 | TITANEX® PREMIUM 2x4 |
10213019 | 01272304 | TITANEX® PREMIUM 2x6 |
10213021 | 01272306 | TITANEX® PREMIUM 2x16 |
10213022 | 01272307 | TITANEX® PREMIUM 2x25 |
10213028 | 01272313 | TITANEX® PREMIUM 3G10 |
10213029 | 01272314 | TITANEX® PREMIUM 3G16 |
10213030 | 01272315 | TITANEX® PREMIUM 3G25 |
10213032 | 01272317 | TITANEX® PREMIUM 3G50 |
10213033 | 01272318 | TITANEX® PREMIUM 3G70 |
10213034 | 01272319 | TITANEX® PREMIUM 3G95 |
10213070 | 01272347 | TITANEX® PREMIUM 5G50 |
10213072 | 01272349 | TITANEX® PREMIUM 5G95 |
10213079 | 01272360 | TITANEX® PREMIUM 36G1,5 |
10213080 | 01272361 | TITANEX® PREMIUM 36G2,5 |
10214696 | 01272301 | TITANEX® PREMIUM 2x1,5 |
10214697 | 01272332 | TITANEX® PREMIUM 4G70 |
10215324 | 01272358 | TITANEX PREMIUM 27G1,5 500m |
10215872 | 01272348 | TITANEX® PREMIUM 5G70 |
10220780 | 01272333 | TITANEX® PREMIUM 4G95 |
10220781 | 01272331 | TITANEX® PREMIUM 4G50 |
10222010 | 01272334 | TITANEX® PREMIUM 4G120 |
10222011 | 01272335 | TITANEX® PREMIUM 4G150 |
10222012 | 01272356 | TITANEX® PREMIUM 18G1,5 |
10222034 | 01272520 | TITANEX PREMIUM 24G2,5 500m |
10223119 | 01272357 | TITANEX® PREMIUM 18G2,5 |
10223122 | 01272352 | TITANEX® PREMIUM 7G1,5 |
10225406 | 01272299 | TITANEX® PREMIUM 1x400 |
10226058 | 01272305 | TITANEX® PREMIUM 2x10 |
10226682 | TITANEX PREMIUM 3G2,5 100m | |
10226683 | TITANEX PREMIUM 3G1,5 100m | |
10227175 | 01272353 | TITANEX® PREMIUM 7G2,5 |
10227176 | 01272354 | TITANEX® PREMIUM 12G1,5 |
10227177 | 01272355 | TITANEX® PREMIUM 12G2,5 |
10227178 | 01272518 | TITANEX PREMIUM 19G1,5 5000m |
10227179 | 01272519 | TITANEX PREMIUM 24G1,5 500m |
10230194 | 01272288 | TITANEX® PREMIUM 1x16 |
10230195 | 01272289 | TITANEX® PREMIUM 1x25 |
10254758 | TITANEX PREMIUM 1X500 500m | |
10259221 | TITANEX PREMIUM 3G6 | |
10259222 | TITANEX PREMIUM 5G4 | |
10265475 | 01272316 | TITANEX® PREMIUM 3G35 |
r_10212999 | 01272285 | TITANEX® PREMIUM 1x4 |
r_10269057 | 01272284 | TITANEX® PREMIUM 1x2,5 |