LANmark-6 U/UTP Cable
Opis
- Comply with all Category 6 cable standards
- Support Class E applications
- Central cross member maintains geometry and performance
- Tested up to 350MHz

Opis
- Comply with all Category 6 cable standards
- Support Class E applications
- Central cross member maintains geometry and performance
- Tested up to 350MHz
Norma, Standard
International : EN 50173-1; EN 50288; IEC 61156-5; ISO/IEC 11801Krajowy : ANSI/TIA-568-C.2
Opis
Application
Nexans LANmark-6 cables are the ideal solution for most of today’s network requirements in normal office environments. They are manufactured and tested to the latest Category 6 specifications defined in the International and American cable standards and are designed to meet the quality and performance criteria needed to support all applications up to 250 MHz.
- 10baseT Ethernet
- 100baseTX Fast Ethernet
- 1000baseTX Gigabit Ethernet
- 155 MBit ATM
- 622 MBit ATM
- 1.2 Gbit ATM
- Future class E applications
Design
The LANmark-6 U/UTP cables have a central cross element which helps maintaining the stability of the cable geometry and reduces the risk of a reduction in performance when bending the cable.
The cables are available with a Dark Grey PVC or an Orange LSZH sheath. Both versions have flame retardant properties compliant with IEC 60332-1 and are compliant with EuroClass Eca according to EN50575:2014 +A1:2016.
EuroClass Dca and Cca versions are also available.
Performance
Tested to 350 MHz and with guaranteed performance to 250 MHz, Nexans LANmark-6 cables exceed the requirements of the International, European and American cable standards, including ISO/IEC 11801, IEC 61156-5, EN 50173, EN 50288 and TIA/EIA 568-C.2.
Installation
To support the correct set-up of hand held analysers for installation testing, the actual cable NVP value is given in the cable’s print legend.
Guarantees
The LANmark-6 cable performance is guaranteed to meet or exceed the requirements of the above mentioned standards.
Traceability codes on both cable and packaging ensure quality validation of the installed cable.
Installations with LANmark-6 cable and connectivity are qualified for a 25 year full system warranty, which includes Parts, Channel Performance, Application Support and Labour, as described in the Nexans Certified System Warranty.
Products and services
Informacje uzupełniające
Electrical Performance LANmark-6 cable
|
IL |
NEXT |
PSNEXT |
ACR-F |
PS ACR-F |
RL |
||||||
Freq. |
in Db/100m |
in dB |
in dB |
in dB |
in dB |
in dB |
||||||
in MHz |
Max. |
Typ. |
Min. |
Typ. |
Min. |
Typ. |
Min. |
Typ. |
Min. |
Typ. |
Min. |
Typ. |
1 |
2.0 |
2.0 |
74.3 |
80.3 |
72.3 |
78.3 |
67.8 |
72.8 |
64.8 |
69.8 |
20.0 |
22.0 |
4 |
3.8 |
3.8 |
65.3 |
71.3 |
63.3 |
69.3 |
55.8 |
60.8 |
52.8 |
57.8 |
23.0 |
25.0 |
10 |
6.0 |
6.0 |
59.3 |
65.3 |
57.3 |
63.3 |
47.8 |
52.8 |
44.8 |
49.8 |
25.0 |
27.0 |
16 |
7.6 |
7.6 |
56.2 |
62.2 |
54.2 |
60.2 |
43.7 |
48.7 |
40.7 |
45.7 |
25.0 |
27.0 |
20 |
8.5 |
8.5 |
54.8 |
60.8 |
52.8 |
58.8 |
41.8 |
46.8 |
38.8 |
43.8 |
25.0 |
27.0 |
31.25 |
10.7 |
10.7 |
51.9 |
57.9 |
49.9 |
55.9 |
37.9 |
42.9 |
34.9 |
39.9 |
23.6 |
25.6 |
62.5 |
15.4 |
15.4 |
47.4 |
53.4 |
45.4 |
51.4 |
31.9 |
36.9 |
28.9 |
33.9 |
21.5 |
23.5 |
100 |
19.8 |
19.8 |
44.3 |
50.3 |
42.3 |
48.3 |
27.8 |
32.8 |
24.8 |
29.8 |
20.1 |
22.1 |
155 |
25.2 |
25.2 |
41.4 |
47.4 |
39.4 |
45.4 |
24.0 |
29.0 |
21.0 |
26.0 |
18.8 |
20.8 |
200 |
29.0 |
29.0 |
39.8 |
45.8 |
37.8 |
43.8 |
21.8 |
26.8 |
18.8 |
23.8 |
18.0 |
20.0 |
250 |
32.8 |
32.8 |
38.3 |
44.3 |
36.3 |
42.3 |
19.8 |
24.8 |
16.8 |
21.8 |
17.3 |
19.3 |
300 |
- |
36.4 |
- |
43.1 |
- |
41.1 |
- |
23.3 |
- |
20.3 |
- |
18.8 |
350 |
- |
39.8 |
- |
42.1 |
- |
40.1 |
- |
21.9 |
- |
18.9 |
- |
18.3 |