LANmark-5 U/UTP Cable

Opis
- Complies to all Category 5e cable standards
- Supports Class D applications
- Guaranteed performance to 155MHz
- Supports Gigabit Ethernet

Opis
- Complies to all Category 5e cable standards
- Supports Class D applications
- Guaranteed performance to 155MHz
- Supports Gigabit Ethernet
Norma, Standard
International : ISO/IEC 11801; ISO/IEC 61156-5Krajowy : ANSI/TIA-568-C.2
Opis
Application
Nexans LANmark-5 cables are manufactured and tested to the latest Category 5e specifications defined in the International and American cable standards and are designed to meet the quality and performance criteria needed to support all applications up to 100 MHz.
- 10baseT Ethernet
- 100baseTX Fast Ethernet
- 1000baseTX Gigabit Ethernet
- 155 MBit ATM
Design
LANmark-5 cables have AWG 24 solid copper wires and comply with IEC 60228.
The cables are available with a Dark Grey PVC or an Orange LSZH sheath. Both versions have flame retardant properties compliant with IEC 60332-1.
Performance
With a guaranteed performance to 155 MHz, Nexans LANmark-5 cables exceed the requirements of the International, European and American cable standards, including ISO/IEC 11801, IEC 61156-5, EN 50173, EN 50288 and TIA/EIA 568-C.2.
Installation
To support the correct set-up of hand held analysers for installation testing, the actual cable NVP value is given in the cable’s print legend.
Guarantees
LANmark-5 cable performance is guaranteed to meet or exceed the requirements of the above mentioned standards.
Traceability codes on both cable and packaging ensure quality validation of the installed cable.
Installations with LANmark-5 cable and connectivity are qualified for a 25 year full system warranty, which includes Parts, Channel Performance, Application Support and Labour, as described in the Nexans Certified System Warranty.
Charakterystyka
Parametry fizyczne | |
---|---|
Zakres | LANmark-5 |
Zgodność z dyrektywą RoHS | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Informacje uzupełniające
Electrical Performance
Frequency |
Attenuation |
NEXT |
ACR |
PSNEXT(*) |
ELFEXT |
PSELFEXT |
RL |
1 |
2.1 |
68.3 |
66.2 |
65.3 |
63.8 |
61.0 |
20.0 |
4 |
4.0 |
59.3 |
55.3 |
56.3 |
51.7 |
49.0 |
23.0 |
10 |
6.3 |
53.3 |
47.0 |
50.3 |
43.8 |
41.0 |
25.0 |
16 |
8.0 |
50.3 |
42.3 |
47.3 |
39.7 |
36.9 |
25.0 |
20 |
9.0 |
48.8 |
39.8 |
45.8 |
37.7 |
35.0 |
25.0 |
31.25 |
11.4 |
45.9 |
34.5 |
42.9 |
33.9 |
31.1 |
23.6 |
62.5 |
16.5 |
41.4 |
24.9 |
38.4 |
27.9 |
25.1 |
21.5 |
100 |
21.3 |
38.3 |
17.0 |
35.3 |
23.8 |
21.0 |
20.1 |
155 |
27.2 |
35.5 |
8.3 |
32.5 |
19.9 |
17.2 |
18.7 |