Opis
Norma, Standard
International : IEC 60502-2Opis
AL/SC/XLPE/SC/SC SWEL/CU WIRES/SWEL/ALLUPE/PE
APPLICATION
Power use outdoor application, even wet.
Suitable for fixed installations at open air, in tube or canals and underground.
Max. Operation temperature: 90°
Max. Short circuit temperature : 250° (Max 5 s)
CONSTRUCTION
1. Conductor:
Compacted Round conductor class 2
2. Insulation:
Extruded inner semi conductive layer, XLPE insulation and extruded outer semi conductive layer
3. Water proof tape:
Semi-conductive swelling tape
4. Metallic screen layer:
Copper wires with open helix copper tape
5. Water proof tape:
Swelling tape
6. Radial water tightness:
Longitudinal PE coated Aluminum Tape
7. Outer sheath:
PE, Black or as per customer requirement
8. Marking:
By Inkjet
9. Packing:
Drums can be wooden or steel
Products and services
Informacje uzupełniające
-
TEST AT WORKS ACCORDING TO IEC 60502-2
Routine Tests
-Max. DC conductors resistance at 20°C acc. to IEC 60228 & IEC 60502-2 parag. 16.1 & 16.2
-High voltage test acc. to IEC 60502-2 parag. 16.1 & 16.4
-Max. partial discharge test at 1.73 Uo acc. to IEC 60502-2 parag. 16.1 & 16.3Liban Cables will carry out these tests on all the lengths and tests certificates will be provided
Sample tests
- Check of the build - up and color coding of the cable
- Check of dimensions
Insulation : according to IEC 60502-2 Parag. 17.5.2
Metallic screen : according to IEC 60502-2 Parag. 17.7
Oversheath : according to IEC 60502-2 Parag. 17.5.3
- Hot Set Test for XLPE insulation according to IEC 60502-2 parag. 17.10
These tests will be carried out on one length of each size during each inspection .
Tests certificates will be provided by Liban Cables
Type tests
Mechanical characteristics on insulation and sheaths material (tensile strength and elongation at break) in accordance with IEC 60502-2.
These tests will be carried out on one length of the order.
Tests certificates will be provided by Liban Cables
Deklaracja właściwości użytkowych
Deklaracja właściwości użytkowych nr: 1000130-LBNI
- Certification Date: 15/09/2017
- AVCP (Zastosowany System Oceny i Weryfikacji Stałości Właściwości Użytkowych): System 4
- Deklarowane właściwości : Reakcja na ogień Fca Zgodnie z EN50575:2014+A1:2016
Nexans ref. | Country ref. | Nazwa produktu |
M3A4DP 001245 | M3A4DP 1*240/50(FL)//POL-1 | XRUHAKXS 1*240/50 6/10KV |
M3A4DP 001248 | M3A4DP 1*300/50(FL)//POL-1 | XRUHAKXS 1*300/50 6/10KV |
M3A4DP 001249 | M3A4DP 1*185/50(FL)//POL-1 | XRUHAKXS 1*185/50 6/10KV |
M3A4DP 001251 | M3A4DP 1*150/70(FL)//POL-1 | XRUHAKXS 1*150/70 6/10KV |
M3A4DP 010541 | M3A4DP 1*500/50(FL)//POL-1 | XRUHAKXS 1*500/50 6/10KV |
M5A4DP 000107 | M5A4DP 1*300/50(FL)//POL-1 | XRUHAKXS 1*300/50 12/20KV |
M5A4DP 000171 | M5A4DP 1*150/50(FL)//POL-1 | XRUHAKXS 1*150/50 12/20KV |
M5A4DP 000186 | M5A4DP 1*185/50(FL)//POL-1 | XRUHAKXS 1*185/50 12/20KV |
M5A4DP 001730 | M5A4DP 1*70/25(FL)//POL-1 | XRUHAKXS 1*70/25 12/20KV |
M5A4DP 001732 | M5A4DP 1*50/16(FL)//POL-1 | XRUHAKXS 1*50/16 12/20KV |
M5A4DP 001734 | M5A4DP 1*120/25(FL)//POL-1 | XRUHAKXS 1*120/25 12/20KV |
M5A4DP 001736 | M5A4DP 1*120/50(FL)//POL-1 | XRUHAKXS 1*120/50 12/20KV |
M5A4DP 001738 | M5A4DP 1*240/25(FL)//POL-1 | XRUHAKXS 1*240/25 12/20KV |
M5A4DP 001740 | M5A4DP 1*240/50(FL)//POL-1 | XRUHAKXS 1*240/50 12/20KV |
M6A4DP 000129 | M6A4DP 1*185/50(FL)//POL-1 | XRUHAKXS 1*185/50 18/30KV |
M6A4DP 000130 | M6A4DP 1*150/50(FL)//POL-1 | XRUHAKXS 1*150/50 18/30KV |
M6A4DP 000131 | M6A4DP 1*240/50(FL)//POL-1 | XRUHAKXS 1*240/50 18/30KV |
M6A4DP 000137 | M6A4DP 1*300/50(FL)//POL-1 | XRUHAKXS 1*300/50 18/30KV |
M6A4DP 001114 | M6A4DP 1*70/25(FL)//POL-1 | XRUHAKXS 1*70/25 18/30KV |
M6A4DP 001129 | M6A4DP 1*95/50(FL)//POL-1 | XRUHAKXS 1*95/50 18/30KV |
M6A4DP 001742 | M6A4DP 1*120/50(FL)//POL-1 | XRUHAKXS 1*120/50 18/30KV |