LANmark-7A Cable

Opis
- High Quality Data Cables for simultaneous use with POE+ and POE++
- All Cable exceed Category 7A in terms of ACR and Frequency Range
- Superior Performance with positive ACR over the full frequency range
- Optimised for use with LANmark-7A GG45 connector
- Easy to install with GG45 connectivity through special foil construction

Opis
- High Quality Data Cables for simultaneous use with POE+ and POE++
- All Cable exceed Category 7A in terms of ACR and Frequency Range
- Superior Performance with positive ACR over the full frequency range
- Optimised for use with LANmark-7A GG45 connector
- Easy to install with GG45 connectivity through special foil construction
Norma, Standard
International : EN 50173; EN 50288-4-1; IEEE 802.3bt (PoE++); ISO/IEC 11801; ISO/IEC 61156-5Opis
Description
LANmark-7A are 4 pair S/FTP cables with individual pair foils and an overall braid offering upper frequencies of at least 1250MHz but up to 1600MHz. All cables are fully compliant with Category 7A standard and offer even large headroom above the Cat 7A requirement. Due to this excellent electrical performance and positive ACR all cables supports applications beyond 10GBASE-T, including 25GBASE-T.
Application
LANmark-7A is the highest performing standardised cabling solution in the enterprise market and will support all current data applications and all planned applications using cabling up to Class FA.
- All Ethernet applications including
- 10/100/1000Base-T
- 1000Base-TX
- 10GBase-T
- 25GBase-T up to 30m
- POE, POE+, POE++ (Draft)
- Cable sharing applications including CATV up to 862MHz
- Any future Class FA application
Installation
Ease of Installation is one of the main features of the LANmark-7A cable. Extra attention has been paid to ensure that the screen coverage is maintained and foils do not open during installation. The cable has been specially designed to be used in conjunction with the LANmark-7A GG45 12C connector.
To support the correct set-up of hand held analysers for installation testing, the actual cable NVP value is given in the cable’s print legend.
Products and services
Informacje uzupełniające
Electrical Performance LANmark-7A Channel 1250MHz
|
Attenuation |
NEXT pp |
ACR-F |
RL |
Coupling Att. |
PSANEXT |
PSAFEXT |
|||||||
Frequency |
(in dB/100m) |
(in dB) |
(in dB) |
(in dB) |
(in dB) |
(in dB) |
(in dB) |
|||||||
(in MHz) |
Std Max |
Typical |
Std Min |
Typical |
Std Min |
Typical |
Std Min |
Typical |
Std Min |
Typical |
Std Min |
Typical |
Std Min |
Typical |
1 |
4.0 |
4.0 |
65.0 |
104.8 |
65.0 |
70.0 |
19.0 |
38.0 |
80.0 |
106.0 |
67.0 |
92.4 |
80.0 |
83.0 |
4 |
4.1 |
4.0 |
65.0 |
94.6 |
65.0 |
70.0 |
19.0 |
32.0 |
68.0 |
94.0 |
67.0 |
92.1 |
79.8 |
82.8 |
10 |
6.4 |
6.3 |
65.0 |
87.8 |
65.0 |
70.0 |
19.0 |
28.0 |
60.0 |
86.0 |
67.0 |
91.0 |
75.9 |
78.9 |
16 |
8.0 |
7.9 |
65.0 |
84.2 |
63.3 |
68.3 |
18.0 |
26.0 |
55.9 |
81.9 |
67.0 |
90.0 |
73.9 |
76.9 |
20 |
9.0 |
8.9 |
65.0 |
82.5 |
61.4 |
66.4 |
17.5 |
25.0 |
54.0 |
80.0 |
67.0 |
89.4 |
72.9 |
75.9 |
31.25 |
11.2 |
11.1 |
65.0 |
79.1 |
57.5 |
62.5 |
16.5 |
23.1 |
50.1 |
76.1 |
67.0 |
88.0 |
71.0 |
74.0 |
62.5 |
15.9 |
15.6 |
65.0 |
73.7 |
51.5 |
56.5 |
14.0 |
20.0 |
44.1 |
70.1 |
67.0 |
85.3 |
68.0 |
71.0 |
100 |
20.3 |
19.7 |
65.0 |
70.0 |
47.4 |
52.4 |
12.0 |
18.0 |
40.0 |
66.0 |
67.0 |
83.1 |
65.9 |
68.9 |
155 |
25.4 |
24.5 |
63.0 |
66.6 |
43.6 |
48.6 |
10.1 |
16.1 |
36.2 |
62.2 |
67.0 |
80.8 |
63.9 |
66.9 |
200 |
28.9 |
27.9 |
60.9 |
64.6 |
41.4 |
46.4 |
9.0 |
15.0 |
34.0 |
60.0 |
67.0 |
79.4 |
62.8 |
65.8 |
250 |
32.5 |
31.2 |
59.1 |
62.8 |
39.4 |
44.4 |
8.0 |
14.0 |
32.0 |
58.0 |
67.0 |
78.1 |
61.8 |
64.8 |
300 |
35.7 |
34.1 |
57.7 |
61.3 |
37.8 |
42.8 |
8.0 |
13.2 |
30.5 |
56.5 |
67.0 |
77.1 |
60.9 |
63.9 |
500 |
46.7 |
44.1 |
53.6 |
57.2 |
33.4 |
38.4 |
8.0 |
11.0 |
26.0 |
52.0 |
64.5 |
75.0 |
58.6 |
61.6 |
600 |
51.4 |
48.3 |
52.1 |
55.8 |
31.8 |
36.8 |
8.0 |
10.2 |
24.4 |
50.4 |
63.3 |
75.0 |
57.8 |
60.8 |
700 |
55.8 |
52.1 |
50.8 |
54.5 |
30.5 |
35.5 |
7.5 |
9.5 |
23.1 |
49.1 |
62.3 |
75.0 |
57.1 |
60.1 |
800 |
59.9 |
55.7 |
49.7 |
53.5 |
29.3 |
34.3 |
7.0 |
9.0 |
21.9 |
47.9 |
61.5 |
75.0 |
56.4 |
59.4 |
900 |
63.8 |
59.1 |
48.8 |
52.5 |
28.3 |
33.3 |
6.5 |
8.5 |
20.9 |
46.9 |
60.7 |
74.0 |
55.9 |
58.9 |
1000 |
67.6 |
62.3 |
47.9 |
51.6 |
27.4 |
32.4 |
6.0 |
8.0 |
20.0 |
46.0 |
60.0 |
73.0 |
55.4 |
58.4 |
1250 |
|
|
|
42.0 |
|
25.0 |
|
8.0 |
|
40.0 |
|
70.0 |
|
50.0 |