LANmark-OF Pigtails Tight Buffer

Opis
- Factory terminated fibre assembly
- Tight Buffer pigtail: 1-2cm stripping in one action
- Insertion loss per connection without splice: typical 0,1 dB; 0.25 dB maximum
- 100 % factory tested
- Compatible with LANmark-OF splice cassette with heat shrink protectors

Opis
- Factory terminated fibre assembly
- Tight Buffer pigtail: 1-2cm stripping in one action
- Insertion loss per connection without splice: typical 0,1 dB; 0.25 dB maximum
- 100 % factory tested
- Compatible with LANmark-OF splice cassette with heat shrink protectors
Norma, Standard
International : ISO/IEC 11801Opis
Pigtail characteristics
- Fibre assembly to terminate cable with fusion splicing
- Suitable for use in patch panels using splice cassettes
- The pigtails can be stripped in one action over a distance of 1-2cm
Fibre type
- The LANmark-OF OM3 pigtails have LANmark-OF OM3 GIGAliteFLEX fibre inside. This bend insensitive multimode fibre has a small bend radius of 7,5 mm and is compliant to IEC 60793-2-10, fibre model A1a.2b. The pigtail jacket is Aqua.
- The LANmark-OF OM4 pigtails have LANmark-OF OM4 GIGAliteFLEX fibre inside. This bend insensitive multimode fibre has a small bend radius of 7,5 mm and is compliant to IEC 60793-2-10, fibre model A1a.3b. The pigtail jacket is Aqua.
- The LANmark-OF OM5 pigtails have LANmark-OF OM5 GIGAliteFLEX fibre inside. This bend insensitive multimode fibre has a small bend radius of 7,5 mm and is compliant to IEC 60793-2-10, fibre model A1a.4b. The pigtail jacket is Lime Green.
- The LANmark-OF SM pigtails have LANmark-OF SM GIGAliteFLEX fibre inside. These fibres are bend insensitive and compliant to ITU-T G.657.A1 and to IEC 60793-2-50, fibre model B6.a1. The pigtail jacket of the singlemode pigtails is yellow.
Compatibility and installation practices
- Tight buffer pigtails are compatible with heat shrink splice cassettes (N890.090 and N890.095) with heat shrink protections (N890.021).
- Tight buffer pigtails are recommended to be used with tight buffer cables, i.e. with 900 um fibres. When using loose tube cables (250 um fibres) additional stress on the loose tube fibres should be limited as much as possible
- Around the splice area the pigtail needs to be stripped till the cladding before insertion in the splice tool.
- For proper alignment in the fusion splice tool the pigtail is fixed on the 900 um outer sheath. There is no need to strip the outer sheath of the pigtail on the place for fixation for getting a proper fixation.
Guarantees
Nexans LANmark-OF pigtails are covered by Nexans warranty as described in the General Terms and Conditions.
Products and services
Informacje uzupełniające
Macrobending loss Multimode
|
850nm |
1300nm |
100 turns on a 37,5 mm radius mandrel |
≤ 0,5 dB |
≤ 0,5 dB |
2 turns on a 15 mm radius mandrel |
≤ 0,1 dB |
≤ 0,3 dB |
2 turns on a 7,5 mm radius mandrel |
≤ 0,2 dB |
≤ 0,5 dB |
Macrobending loss Singlemode
|
1550 nm |
1625 nm |
10 turns on a 15 mm radius mandrel |
≤ 0,25 dB |
≤ 1,0 dB |
1 turns on a 7,5 mm radius mandrel |
≤ 0,75 dB |
≤ 1,5 dB |