High temperature flexible power cables
- FLAMEX® SI power cables are particularly recommended where high temperature is required to save cable weight.
- Designed to conform to EN 50382, they can withstand extreme temperature (from -50°C to 150°C) while offering significant weight savings compared to regular power cables.
- A 140°C conductor temperature is allowed for a 20,000 hours cumulative working time for 120°C types.
- Thanks to their high flexibility these cables are easy to install in narrow space.
Cables Solutions
FLAMEX® EN 50382-2 F Kable przemysłowe/Kable do budowy taboru kolejowego/FLAMEX® EN 50382 High temperature flexible power cables Unsheathed high temperature flexible Power cables |
![]() |
|
FLAMEX® EN 50382-2 FXZ Kable przemysłowe/Kable do budowy taboru kolejowego/FLAMEX® EN 50382 High temperature flexible power cables Reinforced sheathed high temperature extra flexible Power cables |
![]() |