LANmark-OF Slimflex Patch Cords OM4

Opis
- Optical fiber patch cords
- LANmark-OF OM4 performance
- GIGAliteFLEX bend insensitive fibre
- For use in cabinets and workplaces
Opis
- Optical fiber patch cords
- LANmark-OF OM4 performance
- GIGAliteFLEX bend insensitive fibre
- For use in cabinets and workplaces
Norma, Standard
International : ISO/IEC 11801Opis
Guarantees and installation
Nexans LANmark-OF optical fibre patch cords have been designed for indoor applications in support of high speed protocols.
High speed protocols supported include, but are not limited to
- Ethernet: 1GBase-SX, 10GBase-SR, 25GBASE-SR
- Fibre channel Serial: 4G, 8G, 16G and 32G
Details on the supported distances can be found in the LANmark-OF warranty modules.
Typical installation environments are:
- Cabinets to connect patch panels to active equipment.
- Cross connects in data centres.
- Suitable for use in the work area to connect the workstation to the wall outlet (Fibre To The Desk).
Characteristics
- Patch cord cable is according to IEC 60794-2-50
- Maximum insertion loss according to IEC 61300-3-4: 0.25 dB
- Typical insertion loss: 0.1 dB
- Minimum return loss according to IEC 61300-3-6: 30 dB
- Duplex LC-LC, duplex LC-SC and duplex SC-SC patch cords have a duplex cable construction with a diameter of 2 X 2.0 mm.
- Short connector boots of 19mm
- Small bend radius: 10 mm
- A label is added close to the duplex connector for traceability of the measurement results
Fibre
The LANmark-OF OM4 patch cords have LANmark-OF OM4 GIGAliteFLEX fibre inside. This bend insensitive multimode fibre has a small bend radius and is compliant to IEC 60793-2-10, fibre model A1a.3b.
Design
Nexans LANmark-OF patch cords designed according to the "Cross-Over" wiring principle to improve field installation (A1-B2, B1-A2). This conforms to the requirements of IEC 11801 and EN 50174-1:2009.
The "butterfly" duplex clip allows to change the polarity on site easily by simply removing the 2 connectors and put them in a reverse order back into the same clip. No tool is required for this polarity change.
Charakterystyka
Konstrukcja | |
---|---|
Osłona zewnętrzna | LSZH-FR |
Typ pancerza | Przędza aramidowa |
Parametry transmisyjne | |
Return Loss, Minimum, dB | 30dB |
Insertion Loss, maximum, dB | 0,25dB |
Parametry mechaniczne | |
Maximum pulling force (IEC 60794-1-2-E1) | 200N |
Odporność na zgniatanie (IEC 60794-1-2-E3) | 100N/cm |
Parametry fizyczne | |
Minimalny statyczny promień zgięcia podczas pracy | 10mm |
Temperatura pracy, zakres | -10 .. 50°C |
Specific characteristics | |
See all products | |
|