Transition adapters Nowość

Opis
Nexans Fibre Trunking System provides a dedicated pathway for fibre optic cables and cords to protect them from accidental damage. The system offers a flexible, high-capacity solution for data centre containment which is easy to install and reconfigure to meet future needs.
Opis
Norma, Standard
International : EN 50173-5; ISO/IEC 24764Krajowy : UL 94 V0
Opis
Nexans FIBREROUTE transition adapters provide various adapter types between channels of different sizings, including adapters to other fibre trunking systems.
Comprehensive Protection:
A special designed rigid surface along the pathway protects those fragile fibre optic links. Adapters can provide seamless connection between channels and/or fitters, thus controls bend radius of fibre optic patch cords and MPO trunks.
Fast installation:
Installation could be flexible by connecting different channels using fittings and adapters. No welding is needed: all parts could be joint together using toolless fasteners.
Fixing and supporting devices are available for wall mounting, ceiling hanging, under floor, rack mounting and other structures within data centers.
Easy Access:
Move/Add/Change of fibre optic patching could be easy when separated from bunch of copper horizontal bundles. Future expansion and interconnection from different size could be easy by using fitters and Tees available in various size.