LANmark-OF Aggregation Assembly MTP/F-4XDLC

Opis
- Factory terminated fibre assembly
- Fibre assembly with Female MTP towards 4x uniboot DLC connectors
- Female MTP connector for connecting to QSFP+ transceiver on switch
- Uniboot DLC connectors for patching on front of patch panel
- Aggregation of 4X 10G channels on patch panel into 1x 40G port on switch
- Fibre type: OM3 and OM4
- 8 core
- Low loss connectivity performance: max of 0,3 dB per connection

Opis
- Factory terminated fibre assembly
- Fibre assembly with Female MTP towards 4x uniboot DLC connectors
- Female MTP connector for connecting to QSFP+ transceiver on switch
- Uniboot DLC connectors for patching on front of patch panel
- Aggregation of 4X 10G channels on patch panel into 1x 40G port on switch
- Fibre type: OM3 and OM4
- 8 core
- Low loss connectivity performance: max of 0,3 dB per connection
Norma, Standard
International : ISO/IEC 11801:2002/Amd 1:2008/Cor 1:2008Opis
Construction
A round cable with a diameter of 3,65 mm is terminated on one side with a female MTP*-connector. The other side is terminated as a fan-out with uniboot duplex LC connectors. The round fan-out legs contain 2 fibres. The lengths between the fan-out point and each uniboot connector is equal and typically 1m (fan out A) or 2m (fan out C). The length between the MTP-connector and the fan-out point is variable and can be increased in steps of 1 m.
The cable features a small bend radius of 40mm and has bend insensitive fibres inside.
The cable is flame non propagation (IEC 60332-1) and fire non propagation (IEC 60332-3).
Application
The assembly allows to aggregate 4X 10G channels from the front of a patch panel into 1x 40G port on a switch.
The female MTP-connector fits with the male MTP connector inside the 40G QSFP+ port of the switch.
Performance
The MTP connector has a low loss performance. Typical value for the insertion loss for the low loss MTP-MTP connection is 0.125 dB. The limit value is 0.3 dB measured according to standard IEC 61300-3-45.
Consistent quality
In order to produce high quality, reliable pre-terminated multi-fibre cables, there are a number of physical characteristics that must be addressed. Therefore, all LANmark-OF Pre-Terms are fully terminated and tested in a quality assured factory environment. They are delivered with these test results.
* MTP is a trade name of US Conec
Charakterystyka
Rozmiar, wielkość | |
---|---|
Średnica zewnętrzna nominalna (mm) | 3,65mm |
Parametry mechaniczne | |
Odporność mechaniczna na uderzenia | 10 impacts of 1 N.m |
Odporność na zgniatanie (IEC 60794-1-2-E3) | 50N/cm |
Parametry fizyczne | |
Minimalny statyczny promień zgięcia podczas pracy | 40mm |
Temperatura składowania, zakres | -20 .. 60°C |
Zmniejszający palność | IEC 60332-1 |
Temperatura pracy, zakres | 0 .. 60°C |
Zmniejszający palność | IEC 60332-3 |
Specific characteristics | |
See all products | |
|