Opis
Norma, Standard
International : IEC 60331-1 or 2; IEC 60092-350; IEC 60092-353; IEC 60228; IEC 60331-2; IEC 60331-21 ; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034Opis
Applications
MPRXCX®331 0.6/1 kV armoured fire resistant power and control cables maintain circuit integrity in case of fire by meeting performances requirements from the IEC 60331 series for 90 minutes. They are used for detection and warning systems where enhanced mechanical protection and electrical screening (EMC) is required.
The highly flexible MPRXCX®331 FLEXISHIP® range is recommended for installations and connections in narrow spaces where an optimal bending radius is required. The sectoral conductors of multicores cables provide further space and weight savings on the cable trays. Designed with halogen-free fire retardant materials, they provide optimum safety for people and maximal asset protection against all risks of fire.
Design
1. Conductor
Stranded bare copper
Class 2 or class 5 for FLEXISHIP®
2. Insulation
Mica + XLPE (cross-linked polyethylene)
Optional: Special fire resistant HF 90 (halogen-free compound)
with INFIT TM technology up to 4 mm²
3. Inner covering
(lapped)
4. Armouring
Bare copper braid, separator tape (optional)
5. Outer sheath
Polyolefin SHF 1 (SHF2 on request)
Colour: orange
Marking
l NEXANS l MPRXCX 331 or MPRXCX 331 FLEXISHIP 0.6/1 kV 3x1.5
90°C IEC 60092-353 IEC 60332-3-22 Cat. A IEC 60331-21/1 ww/yy *CE*+ metric marking
Core Identification
1 core: black
2 cores: brown-blue
3 x: brown-black-grey
3G: brown-blue-green/yellow
4 x: brown-black-grey-blue
4G: brown-black-grey-green/yellow
> 5 cores: n x: white with printed numbers / nG: white with printed numbers + green/yellow core
Charakterystyka
Konstrukcja | |
---|---|
Bezhalogenowy | IEC 60754-1 |
Kolor powłoki | Pomarańczowy |
Parametry fizyczne | |
Ognioodporny | IEC 60331-21, IEC 60331-1 or 2 |
Zmniejszający palność | IEC 60332-3 Cat. A |
Gęstość dymu | IEC 61034 |
Korozyjność gazów | IEC 60754-2 |
Toksyczność gazów | No toxicity to IEC 60754-1 |
Odporność na zakłócenia elektromagnetyczne | Yes |
Maksymalna temperatura pracy żyły | 90°C |
Specific characteristics | |
See all products | |
|