Opis
Norma, Standard
International : IEC 60092-350; IEC 60092-360; IEC 60092-376; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034Opis
Application
MPRX® cable type is used on board of ships for fixed installations, not subject to mechanical risk, complying with IEC 60092-352.
MPRX® type withstands IEC 60332-3-22 fire test on bunched cables and performs to the SOLAS requirements. All materials used to manufacture this cable are halogen-free. This design ensures that non corrosive and low toxic gases are emitted in case of fire. Therefore, this cable type is especially designed for installations on passenger ships, as on other commercial vessels.
Design
1. Conductor
Stranded bare copper, class 2
2. Insulation
XLPE (cross-linked polyethylene)
3. Outer sheath
(Filler, if necessary)
Polyolefin SHF1 (SHF2 on request)
Colour : grey
Marking
NEXANS 279 MPRX Nber of cores & cross-section 150/250V 90C IEC 60092-376 IEC 60332-3-22 Cat.A WW YYYY *CE* Manufacturing n° + metric marking
Core Identification
White with printed numbers
Charakterystyka
Konstrukcja | |
---|---|
Bezhalogenowy | IEC 60754-1 |
Kolor powłoki | Szary |
Parametry fizyczne | |
Zmniejszający palność | IEC 60332-3-22 |
Zmniejszający palność | IEC 60332-1 |
Toksyczność gazów | No |
Korozyjność gazów | IEC 60754-2 |
Gęstość dymu | IEC 61034 |
Temperatura pracy, zakres | -30 .. 80°C |
Maksymalna temperatura pracy żyły | 90°C |
Specific characteristics | |
See all products | |
|