LANmark-OF ENSPACE MTP Adaptor Modules

Opis
- ENSPACE module with MTP adaptors in the front
- Module can be easily mounted into Nexans' ENSPACE patch panel
- Modules can be installed from front and rear of panel

Opis
- ENSPACE module with MTP adaptors in the front
- Module can be easily mounted into Nexans' ENSPACE patch panel
- Modules can be installed from front and rear of panel
Norma, Standard
International : ISO/IEC 11801Opis
The ENSPACE system consists of 3 sub-components: the patch panels, the modules and the Pre-Terms.
The modules can be installed in the trays from the rear and from the front of the panel increasing the flexibility of installation.
Up to 12 ENSPACE MTP adaptor modules can be installed per 1U into the ENSPACE UHD patch panels.
Up to 8 ENSPACE MTP adaptor modules can be installed per 1U into the ENSPACE HD patch panels.
Port labeling is printed on the cover of the ENSPACE modules.
The fan-out legs of the MTP-MTP Pre-Term enter the modules from the rear and are fixed inside the module for strain relief.
* MTP is a trade mark of US Conec