Cat.6 350 SF/UTP LSZH
Opis
- Complies to latest Cat6 standard version
- DNV qualification
- Supports Class E applications
- Cable tested to 350 MHz
- Global screen and braid for EMC and mechnical strength performances
- Compatible POE, POE+ and UPOE
- RoHS EC Directive compliant
- European Reach regulation compliant

Opis
- Complies to latest Cat6 standard version
- DNV qualification
- Supports Class E applications
- Cable tested to 350 MHz
- Global screen and braid for EMC and mechnical strength performances
- Compatible POE, POE+ and UPOE
- RoHS EC Directive compliant
- European Reach regulation compliant
Norma, Standard
International : EN 50173; EN 50288; IEC 61156-5; ISO/IEC 11801Opis
Application
SF/UTP Category 6 cables are the robust offering from Nexans. Manufactured in accordance with ISO IEC 61156-5 requirements, the SF/UTP cable is the best choice to support all Class E applications like Ethernet, Fast Ethernet, Gigabit Ethernet, … Cat 6 SF/UTP cables are suitable for basic voice and data installations up to 250 MHz. Nexans Cat.6 cables, combined with a similar class of performance connectivity, are suitable for voice and data installations according to ISO/IEC 11801, EN 50173 and TIA/EIA 568 standards.
Construction
- Conductor: Solid bare copper
- Insulation: Polyethylen (EN 50290-2-23) - Two insulated conductors twisted to a pair
- Cross filler - 4/2 laid up together
- Screen: ALU/PET foil - Alu outside
- Tinned copper braid
- Outer sheath: LSZH (EN 50290-2-27)
Environment
Designed to reduce the environment impact, Nexans cables are compliant with RoHS 2011/65 Directive and European Reach 1907/2006/EC regulation.
Nexans measure the environmental impact of each cable. Upon request the PEP Ecopassport or the Eco Material Declaration could be available.
Charakterystyka
Konstrukcja | |
---|---|
Kolor powłoki | Pomarańczowy |
Parametry fizyczne | |
Zmniejszający palność | EN 50265-1;EN 50265-2-1;IEC 60332-1 |
Specific characteristics | |
See all products | |
|
Products and services
Informacje uzupełniające
Cat.6 350 SF/UTP TRANSMISSION CHARACTERISTICS
Frequency (MHz) |
S/T |
4 |
10 |
16 |
20 |
31.25 |
62.5 |
100 |
155 |
200 |
240 |
250 |
350 |
Attenuation |
Standard |
3.8 |
6.0 |
7.6 |
8.5 |
10.7 |
15.5 |
19.9 |
25.3 |
29.1 |
32.3 |
33.0 |
- |
Typical |
3.6 |
5.5 |
6.9 |
7.7 |
9.6 |
13.7 |
17.6 |
22.1 |
25.4 |
28.0 |
28.6 |
34.4 |
|
NEXT |
Standard |
66.3 |
60.3 |
57.2 |
55.8 |
52.9 |
48.4 |
45.3 |
42.4 |
40.8 |
39.6 |
39.3 |
- |
Typical |
80.5 |
72.7 |
68.8 |
66.9 |
63.1 |
57.2 |
53.3 |
49.5 |
47.4 |
45.8 |
45.5 |
42.7 |
|
PSNEXT |
Standard |
63.3 |
57.3 |
54.2 |
52.8 |
49.9 |
45.4 |
42.3 |
39.4 |
37.8 |
36.6 |
36.3 |
- |
Typical |
77.5 |
69.7 |
65.8 |
63.9 |
60.1 |
54.2 |
50.3 |
46.5 |
44.4 |
42.8 |
42.5 |
39.7 |
|
ACRF |
Standard |
56.0 |
48.0 |
43.9 |
42.0 |
38.1 |
32.1 |
28.0 |
24.2 |
22.0 |
20.4 |
20.0 |
- |
Typical |
85.5 |
76.3 |
71.5 |
69.3 |
64.8 |
57.8 |
53.1 |
48.7 |
46.1 |
44.3 |
43.9 |
40.5 |
|
PSACRF |
Standard |
53.0 |
45.0 |
40.9 |
39.0 |
35.1 |
29.1 |
25.0 |
21.2 |
19.0 |
17.4 |
17.0 |
- |
Typical |
82.5 |
73.3 |
68.5 |
66.3 |
61.8 |
54.8 |
50.1 |
45.7 |
43.1 |
41.3 |
40.9 |
37.5 |
|
Return Loss |
Standard |
23.0 |
25.0 |
25.0 |
25.0 |
23.6 |
21.5 |
20.1 |
18.8 |
18.0 |
17.4 |
17.3 |
- |
Typical |
27.0 |
29.0 |
29.0 |
29.0 |
27.7 |
25.8 |
24.5 |
23.2 |
22.5 |
22.0 |
21.9 |
20.9 |