Opis
Norma, Standard
International : IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034Opis
Application
Motor supply cable for frequency converters controlled low voltage AC drives on ships, called VFD applications. MPRXCX® FLEXISHIP® EMC cables are designed with a special coverage, copper-polyester tape and braid, which provide a 100% EMC protection. Insulation with low dielectric constant is used to reduce reflected wave voltage peak magnitude.
Symmetrical insulated ground wires, placed in corner, can reduce reflected wave and return common mode noisy currents back to the drive. Enhanced insulation is implemented for 1.8/3(3.6) kV cable to fulfil periodic peak voltage up to 3 kV due to harmonics.
These cables are used on board of ships in all locations for fixed installations.
Design
- Conductor
Flexible bare copper
Class 5
- Insulation
XLPE (cross-linked polyethylene)
- Optional
Symmetrical return earth conductors
- Inner covering
Lapped or extruded
- Screen / Armouring
Copper / polyester tape
Bare copper braid
- Outer sheath
Polyolefin SHF1 (SHF2 on request)
Colour: red
Marking
I NEXANS I MPRXCX FLEXISHIP EMC 1.8/3kV "n"x"s"mm2 90°C
IEC 60092-353 IEC 60332-3-22 Cat. A ww/yy + metric marking
Core Identification
3 cores: black-grey-brown
Earth: green/yellow split in 3 conductors
Charakterystyka
Konstrukcja | |
---|---|
Bezhalogenowy | IEC 60754-1 |
Kolor powłoki | Czerwony |
Parametry elektryczne | |
Napięcie nominalne Uo/U | 1.8 / 3 (3.6) kV |
Parametry fizyczne | |
Zmniejszający palność | IEC 60332-3-22 |
Zmniejszający palność | IEC 60332-1 |
Gęstość dymu | IEC 61034 |
Standard | IEC |
Temperatura pracy, zakres | -30 .. 80°C |
Odporność na zakłócenia elektromagnetyczne | Yes |
Toksyczność gazów | No |
Specific characteristics | |
See all products | |
|