Opis
Norma, Standard
International : IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034Opis
Application
Motor supply cable for frequency converters controlled low voltage AC drives on ships, called VFD applications. MPRXCX® FLEXISHIP® EMC cables are designed with a special coverage, copper-polyester tape and braid, which provide a 100% EMC protection. Insulation with low dielectric constant is used to reduce reflected wave voltage peak magnitude.
Symmetrical insulated ground wires, placed in corner, can reduce reflected wave and return common mode noisy currents back to the drive. Enhanced insulation is implemented for 0.6/1 (1.2) kV cable to fulfil periodic peak voltage up to 2xU=2 kV due to harmonics.
These cables are used on board of ships in all locations for fixed installations.
Design
- Conductor:
Flexible bare copper class 5
Stranded bare copper class 2 for cross-section < 4 mm² - Insulation:
XLPE (cross linked polyethylene) - Optional
Return earth conductor - Assempling:
Polyester tape - Screen / Armouring:
Copper / polyester tape
Bare copper braid - Outer sheath:
Polyolefin SHF1 (SHF2 on request)
Colour: black
Marking
NEXANS 279 MPRXCX FLEXISHIP EMC Nber of cores & cross-section 0.6/1 kV 90C
IEC 60092-353 IEC 60332-22 Cat. A SS YYYY *CE* Manufacturing n° + metric marking
Core Identification
3 cores: black-grey-brown
Earth: green/yellow split in 3 conductors
Charakterystyka
Konstrukcja | |
---|---|
Materiał przewodu | Goły miedziany |
Izolacja | XLPE (polietylen usieciowany) |
Ekran | Taśma miedziana |
Typ pancerza | Oplot miedziany |
Osłona zewnętrzna | Poliolefina |
Kolor powłoki | Czarny |
Bezhalogenowy | IEC 60754-1 |
Parametry fizyczne | |
Zmniejszający palność | IEC 60332-3-22 |
Zmniejszający palność | IEC 60332-1 |
Toksyczność gazów | No |
Korozyjność gazów | IEC 60754-2 |
Gęstość dymu | IEC 61034 |
Odporność na zakłócenia elektromagnetyczne | Yes |
Temperatura pracy, zakres | -30 .. 80°C |
Specific characteristics | |
See all products | |
|