Opis
Norma, Standard
International : IEC 60092-350; IEC 60092-353; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034Opis
Applications
MPRXCX® 0.6/1 kV armoured power and control cables are used for wiring fixed installations where enhanced mechanical protection and electrical screening is required.
The highly flexible MPRXCX® FLEXISHIP® range is recommended for installations and connections in narrow spaces where an optimal bending radius is required. The sectoral conductors of multicores cables provide further space and weight savings on the cable trays. Designed with halogen-free fire retardant materials, they provide optimum safety for people and maximal asset protection against all risks of fire.
Design
1. Conductor:
Stranded bare copper, class 2
or flexible bare copper, class 5 for FLEXISHIP® types
(cross sections > 4 mm2)
2. Insulation:
XLPE (cross-linked polyethylene)
3. Inner covering:
(Filler, if necessary)
Lapped
4. Armouring:
Bare copper braid
5. Outer sheath:
Polyolefin SHF1 (SHF2 on request)
Colour: black
Marking
NEXANS 279 MPRXCX or MPRXCX FLEXISHIP Nber of cores & cross-section 0.6/1kV 90C IEC 60092-353 IEC 60332-3-22 Cat. A WW YYYY *CE* Manufacturing n° + metric marking
Core Identification
1 core: black
2 cores: brown-blue
3 x: brown-black-grey
3G: brown-blue-green/yellow
4 x: brown-black-grey-blue
4G: brown-black-grey-green/yellow
5 x: white with printed numbers
5G: brown-black-grey-blue-green/yellow
> 5 cores: nx: white with printed numbers
> 5 cores: nG: white with printed numbers + green/yellow core
Charakterystyka
Konstrukcja | |
---|---|
Bezhalogenowy | IEC 60754-1 |
Kolor powłoki | Czarny |
Parametry fizyczne | |
Zmniejszający palność | IEC 60332-3-22 |
Zmniejszający palność | IEC 60332-1 |
Toksyczność gazów | No |
Korozyjność gazów | IEC 60754-2 |
Gęstość dymu | IEC 61034 |
Odporność na zakłócenia elektromagnetyczne | Yes |
Maksymalna temperatura pracy żyły | 90°C |
Temperatura pracy, zakres | -30 .. 80°C |
Specific characteristics | |
See all products | |
|