Opis
Norma, Standard
International : IEC 60092-350; IEC 60092-354; IEC 60092-360; IEC 60228; IEC 60332-1; IEC 60332-3-22; IEC 60754-1; IEC 60754-2; IEC 61034Opis
Application
MEPRXCX® FLEXISHIP® 8.7/15 kV armoured power cables are used for critical medium voltage systems where enhanced mechanical protection and electrical screening (EMC) is required. These products are recommended for installations and connections in environments where an optimal bending radius is required. Designed with halogen-free fire retardant materials, they provide optimum safety for people and maximal asset protection against all risks of fire.
MEPRXCX® FLEXISHIP® 8.7/15 kV cables are compatible with Nexans`medium voltage accessories to connect generators, switchgears and transformers.
Design
1. Conductor
Flexible bare copper, class 5
2. Extruded semi-conducting layer
3. Insulation
EPR (Ethylene-propylene rubber)
4. Screen
Extruded semi-conducting layer
Concentric layer of copper wires
5. Inner covering
Halogen-free polyolefin
6. Armouring
Bare copper braid
7. Outer sheath
Polyolefin SHF1 (SHF2 on request)
Colour: red
Marking
I NEXANS I MEPRXCX FLEXISHIP 8.7/15 (17.5) kV "n" x "s" mm2 8.7/15 (17.5) kV
90°C IEC 60092-354 IEC 60332-3-22 "ww/yy" + metric marking
Charakterystyka
Konstrukcja | |
---|---|
Bezhalogenowy | IEC 60754-1 |
Kolor powłoki | Czerwony |
Parametry fizyczne | |
Zmniejszający palność | IEC 60332-1 |
Zmniejszający palność | IEC 60332-3-22 |
Gęstość dymu | IEC 61034 |
Toksyczność gazów | No |
Korozyjność gazów | IEC 60754-2 |
Odporność na zakłócenia elektromagnetyczne | Yes |
Temperatura pracy, zakres | -30 .. 80°C |
Specific characteristics | |
See all products | |
|