LANmark-OF MG PE (Multitube - Outdoor)

Opis

Opis
Norma, Standard
International : ISO/IEC 11801Opis
Description and Application
The cable consists of several loose tubes surrounded by watertight glass yarns and a PEHD jacket.
The cable is watertight due to the gel in the loose tube and the watertight yarns. The glass yarns also provide rodent protection.
The reinforced cable can be installed outdoor in a duct by pulling or by blowing. The PEHD jacket has excellent friction properties for this installation type.
The MG range contains multiple loose tubes. Each loose tube has 12 fibres. The maximum fibre capacity is 144 fibres for the MG-family.
Diameter of the fibres is 250 um. Termination of these fibres is done with splicing of pigtails.
Construction
Legend accompanying the cross section drawing:
- 1.Central FRP strength element
- 2. 250 µm fibres
- 3. Loose tubes
- 4. Gel
- 5. Binding element
- 6. Waterblocking yarns
- 7. Rip cord
- 8.Outer sheath of PE
Features
- Outdoor cable for installation in a duct by pulling or blowing
- Designed for termination by splicing
- Multitube cable around central strength element
- Full dielectric design
- Waterproof structure
- Rodent retardant
- Wide temperature range