Nexans Industrial Ethernet Managed Full Gigabit 16 Ports Switches

Opis
- Nexans Industrial Ethernet switches are the core of LANactive Industry solution
- 16x Gigabit ports switches family with different number of SFP ports: 12, 8, 6 or 4
- Up to 12x PoE/PoE+ ports with 360W power budget according to IEEE 802.3at
- HSR/PRP switch model for the sites with highest requirements for redundancy
- Wide functionality targeted to make a network maintenance easier
- IEC 61850 compliancy is tested and certified by KEMA/DNV-GL
- Wide operating temperature range: -40 ... +85oC
Opis
- Nexans Industrial Ethernet switches are the core of LANactive Industry solution
- 16x Gigabit ports switches family with different number of SFP ports: 12, 8, 6 or 4
- Up to 12x PoE/PoE+ ports with 360W power budget according to IEEE 802.3at
- HSR/PRP switch model for the sites with highest requirements for redundancy
- Wide functionality targeted to make a network maintenance easier
- IEC 61850 compliancy is tested and certified by KEMA/DNV-GL
- Wide operating temperature range: -40 ... +85oC
Norma, Standard
International : Manufacturer specificationKrajowy : Customer specification
Opis
Nexans managed Industrial Ethernet switches of iGigaSwitch 16xx E+ family are the core of LANactive Industry solution and are designed for building robust and reliable network in harsh environment of many mission critical applications.
LANactive Industry solution includes:
- managed Industrial Ethernet switches and its accessories
- wide copper and fibre cabling offer including their industrial variant
- configuration and management software for the switches
- support services
Nexans iGigaSwitch 16xx E+ family is designed to provide maximum network availability, security, longest lifetime in harsh environments and making a network maintenance easier.
iGigaSwitch 16xx E+ family provides great flexibility in network design - it has up to 16x Gigabit ports in different combination. The iGigaSwitch allows to adapt the interfaces to the application by using the corresponding pluggable modules (Fast Ethernet or Gigabit SFP). There are different models available: with 12x, 8x, 6x and 4x SFP ports.
I/O interfaces
Optional I/O interfaces (product code 88301600) of iGigaSwitch 16xx E+ family allow a fast, simple and low-cost integration of non-IP based devices directly in the field - different sensors, controllers, buttons etc. The switches are offering extensive management functionalities with interactions, sending of messages as well as the activation of alarms.
Power over Ethernet (PoE/PoE+)
Up to 12x connected devices can be supplied with Power over Ethernet. In accordance with the latest IEEE 802.3at (PoE+) standard, up to 30 Watts of power are available for each connected device, with total budget of 360Watts.
There are three PoE/PoE+ options available for iGigaSwitch 16xx E+ family depending on the switch model - for 4x, 8x or 12x ports (88301602, 88301604 or 88301606 respectively).
IEC 61850 / KEMA/DNV-GL certification
Nexans iGigaSwitch family comply to IEC 61850 requirements (parts 6, 7-1, 7-2, 7-3, 7-4, 8-1, 9-1 and 9-2 Communication networks and systems for power utility automation). This functionality is critical for Smart grid and allows to use standardized equipment to ensure correct and reliable communication of all networked devices of Smart grid infrastructure (including switches, PLCs, different controllers, sensors etc.) with each other and with central SCADA.
The compliance is tested and confirmed by KEMA/DNV-GL.