Cables for power transmission
These cables, called power feeders, are used to power motors and equipment, drawing energy from Auxiliary Power Units (APUs) and batteries. Nexans’ offer includes both European and American standards. Compact nickel-plated copper versions provide high conductivity for vital systems, while larger nickel-plated aluminum versions achieve significant weight savings where needed.
Power transmission
- From APU and engines to cockpit
- For all power generation networks
- Electrical energy for all major systems
Technology
- AWG 8 to 4/0
- Copper or aluminum conductors
- Polyimide-wrapped/PTFE/glass-fiber insulation
- Next-generation smooth surface technology
- Cross-linked extruded insulation
- Weight-saving cables
- Operating temperatures up to 260°C
Standards
- NSA 935308 YU; ASN-E0438 YV; ABS 0949, AD, ABS 1354 AD; ESW 1000; 1791; EN2267-010 (AWG 8to 2); BMS 13-58 & 13-60; BMS13-60T01 & BMS13-60T07; AS22759 /84 & /87 ; AS22759 /184 & /187 ; AS22759 /41 & /43