LANmark-OF Secure Lock LC Patch Cords

Opis

Opis
Norma, Standard
International : ISO/IEC 24764Opis
Secure Lock LC cords are purpose designed for applications where security is paramount or the removal of patch cords is discouraged such as:
- Military
- Education
- Healthcare
- Data centres
- CCTV systems
The Secure Lock range from Nexans is compatible with STANDARD LC adaptors which is a significant advantage over systems which require a keyed adaptor.
Eight coloured boot options are available (Black, Red, Grey, Blue, Green, Yellow, Orange and White).
Red booted cords and Black booted cords are available from stock. All other colours are made to order.
Patch cords are stocked in 1, 2, 3 and 5m lengths with other lengths available subject to an MOQ and lead time.
The Secure Lock LC product set comprises:
- Patch cords – Singlemode OS2 (Yellow) and Multimode OM3 (Aqua)
- Coloured Keys to match the patch cord locking boots and the “magic” purple key which unlocks all colours.
- Port locking plugs
- An extension handle for “hard to reach” places
- Dust covers
Charakterystyka
Rozmiar, wielkość | |
---|---|
Średnica zewnętrzna | 2,8mm |
Parametry transmisyjne | |
Return Loss, Minimum, dB | 30dB |
Insertion Loss, maximum, dB | 0,3dB |
Parametry fizyczne | |
Minimalny statyczny promień zgięcia podczas pracy | 30mm |
Temperatura pracy, zakres | 0 .. 70°C |
Specific characteristics | |
See all products | |
|