LANmark-OF Secure Lock LC Locking Plugs

Opis

Opis
Norma, Standard
International : ISO/IEC 24764Opis
Secure Lock LC products are purpose designed for applications where security is paramount or the removal of patch cords is discouraged such as:
- Military
- Education
- Healthcare
- Data centres
- CCTV systems
The Secure Lock range from Nexans is compatible with STANDARD LC adaptors which is a significant advantage over systems which require a keyed adaptor.
Eight coloured boot options are available (Black, Red, Grey, Blue, Green, Yellow, Orange and White).
Red booted plugs and Black booted plugs are available from stock. All other colours are made to order.
The Secure Lock LC product set comprises:
- Patch cords – Singlemode OS2 (Yellow) and Multimode OM3 (Aqua)
- Coloured Keys to match the patch cord locking boots and the “magic” purple key which unlocks all colours.
- Port locking plugs
- An extension handle for “hard to reach” places
- Dust covers