Low-voltage power cables
These ≤1KV cables are PVC for tramways, and halogen-free, low smoke and fire-retardant for subways.
- Generally used for traction, station equipment (lighting, escalator, automatic doors) and tunnels (ventilation).
- Cables for emergency equipment are also fire-resistant for circuit integrity.
These cables are used in the entire Paris underground system and in all Paris tramways, including 60 km of new tram lines to be built around the city circumference and to connect suburban communities through tram-train services.
Cables Solutions
Standard wires & cables <1kV Kable i przewody dla budownictwa/Wires and cables <1kV Nexans offers a full range of standard cables up to 1 kV for lighting, heating, air conditioning, etc. in residential and public buildings, with special sheathings designed to survive in harsh conditions. “Rigid” wires and cables are used for fixed installations and can be installed in tubes, mouldings and baseboards. “Flexible” wires and cables power light tools, appliances and moving industrial machines and equipment. |
||
Standard cables and wires 1kV Kable i przewody dla budownictwa/Wires and cables 1kV Nexans offers an extensive range of high-quality products within low voltage cables. We develop, manufacture and market the whole product portfolio from standard to customized applications and value-added products dedicated to all types of buildings. “Rigid” wires and cables are used for fixed installations and can be installed in tubes, mouldings and baseboards. “Flexible” wires and cables power light tools, appliances and moving industrial machines and equipment. We offer our customers unique competences within product development, technical expertise and innovative solutions |
||
Thermoplastic Kable przemysłowe/Kable i przewody przemysłowe specjalne/Flexible cords, insulated stranded wires and cables Thermoplastic flexible wires |