Opis
These optical fiber cables offer unmatched capacity for delivering voice-data image (VDI) within private LAN structure, in addition to integrating critical subsystems for process control and surveillance.
S/FTP Category 7 cables are suitable for voice, data, CATV and sharing application installations up to 600 MHz. They are design for applications like EIA-485, also known as TIA/EIA-485 or RS-485. EIA-485 only specifies electrical characteristics of the driver and the receiver. It does not specify or recommend any data protocol. It offers high data transmission speeds (35 Mbit/s up to 10 m and 100 kbit/s at 1200 m).
Communication cables are used for telecommunication and DCS Data highway for OSP telephone communication and Public Address System. Each cable has an averall screen and an armour .