LANmark Pre-Term Units Nowość
Opis
- Pre-Term units available in Jack-Jack or Jack-Plug or Plug-Plug assemblies
- Cat.6, 6A, 7 or 7A perfomance supported
- Repeatable and stable level of performance
- Significant reduction of cable laying time
Opis
- Pre-Term units available in Jack-Jack or Jack-Plug or Plug-Plug assemblies
- Cat.6, 6A, 7 or 7A perfomance supported
- Repeatable and stable level of performance
- Significant reduction of cable laying time
Norma, Standard
International : ISO/IEC 11801Opis
Application
LANmark Pre-Term pre-terminated units can be Jack-Jack, Jack-Plug or Plug-Plug assemblies. LANmark Pre-Term units are well suited for areas where installation time is limited. Shielded units ensure immunity from electromagnetic interferences and do not requied on-site testing for Alien Crosstalk since this new parameter is met by design.
Performance
Cat.6/Class E, Cat.6A/Class EA, Cat.7/Class F or Cat.7A/Class FA units can be made. Headroom and bandwidth over and above the given category requirements according to the international, european and american standards especially for NEXT/FEXT, Power Sum NEXT/FEXT and Return Loss are guaranteed. When used in combination with LANmark patch cords of the same category the full 100m four-connector links and channels are guaranteed as well.
Installation
Nexans LANmark Pre-Term Units help reducing the installation time since connectors termination is simply eliminated. Connectors are mounted and tested in our factory.
Nexans LANmark Pre-Term Units are designed to be layed and are not suitable for pulling.
All structural hardware items designed for the Snap-In range can be used in all positions of a 4 connector twisted pair cabling channel (PP, CC, CP, TO).
- Fast and straigt forward installation
- No need for on-site termination
- Reduction of installation time
- 360° EMC protection and alien crosstalk compliance for shielded products
- Support the 4 connectors channel configuration
- Numbering on each Unit (customizable)
- Factory tests in paper or electronic format on request
Guarantees
Nexans LANmark Pre-Term Units are covered by a parts and labour warranty as described in the Nexans Certified System Warranty. When installed in combination with LANmark patch cords of the same category, a 25 year channel warranty can be obtained.