Alsecure® Plus & Alsecure® Premium: Fire resistant cables
Fire resistant cables ensure integrity of function during a fire by enabling the security systems (video surveillance, smoke ventilation, audio alarms...) to continue functioning for a certain time after the fire has started. Nexans ALSECURE cables comply with these requirements..
Alsecure Plus is Nexans’ full range of Fire resistant cable based on different technologies (silicone rubber or mica tape) in accordance with the national standards.
Recently Nexans broaden its cable range with a new product bringing exceptional mechanical performance, making the installation easier: the Alsecure Premium range, based on the patented INFIT insulation technology.
It delivers the same fire-performance characteristics as its predecessors; however, it adds new value to your installations by creating important time-saving and thus cost-saving advantages
Benefits of ALSECURE PLUS® cables
|
![]() |
Benefits of ALSECURE® Premium cables
|
![]() |
Innovative INFIT™ technology :
INFIT™ is a Nexans state-of-the-art generic technology, which draws on the latest Materials Science to optimize the structure and cohesion of cable insulations during fire. Based on selected types of polymers and patented specific compositions, it combines the rigid and easy-to-handle surface of traditional XLPE/mica cables with the strippability and installation ease of flexible silicone rubber cables. In the event of a fire, INFIT™ transforms the insulation from a flexible, plastic covering to a tough ceramic layer to assure circuit-integrity (i.e. no breaks or short circuits).
Cables Solutions
Low smoke & flame retardant Kable przemysłowe/Kable i przewody przemysłowe specjalne/Flexible cords, insulated stranded wires and cables Low smoke & flame retardant flexible wires and cables |