Opis
Norma, Standard
Krajowy : Customer specificationOpis
- Pre-installed MV Windlink cable Jumper MV Nacelle connection for windturbine applications
- Pre-installed windlink cable jumper sets. Installed with Euromold accessories, connector and /or termination up to 42kV.
- Voltage and partial discharge test in accordance with IEC 60502 – 2 individual documented.
Informacje uzupełniające
-
Pre-assempled MV transformer and switchgear connection with Euromold-Products
-
1.Nacelle connection
With connector and termination up to 42kV
With connector up to 42kV
With connector 24kV
-
2.Accessories
Terminations AFN up to 41,5 kV
Application
- A termination for use outdoors and exposed to prolonged sunshine and other weather conditions
- Provides a simple and quick method of stress relieving on screened polymeric cablesDesign
1. An Al or Cu cable lug
2. A watersealing silicone sleeve
3. A silicone housing with sheds and integrated
conductive silicone rubber insert providing stress relief for the cable
4. Watersealing mastic
5. An earthing clamp
6. An earthing lugSpecifications and standards
Meets the requirements of CENELEC HD 628 S1 & HD 629.1 S1 and IEC 60502-4Technical characteristics
The slip-on termination has an electrical performance at least equal to the cableInterface C Connector Series 400TB
Touch proofed tee connectors P440 TB
Special selected for the customized application
- indoor/outdoor application
- voltage rate up to 41,5 kV
- cable cross sectionInterface C
Dimensions according to European
CENELEC EN 50180 and 50181 (in mm)Design
Separable connector comprising
1. Conductive EPDM insert
2. Conductive EPDM jacket
3. Insulating EPDM layer moulded between the insert and the jacket
4. Type C- 630 A interface as described by CENELEC EN 50180 and 50181.
5. Conductor connector
6. Basic insulating plug (with VD joint
7. Cable reducer
8. Conductive rubber cop.
9. Clamping screw.
10. Earthing leadThe screen break design enables cable outer sheath testing without removing or dismantling the connector
Specifications and standards
The separable connector 440TB meets te requirements of CENELEC HD 629.1