WINDLINK® LV-RS-AL annealed LSOH

Opis
Single-core HEPR-insulated cables with aluminium annealed conductor and low smoke zero halogen sheath acc. to IEC 60502-1

Opis
Norma, Standard
International : IEC 60502-1Opis
Application
This aluminium cable is specially designed for Wind Turbines and dedicated for fixed installation inside the tower .
The quality of material used for insulation and sheathing and high quality aluminium conductors make the cables both durable and resistant to high temperatures. Nexans offers more than a decade of experience in the wind energy market. Our expertise makes WINDLINK® cables highly recommended for wind turbines.
Main characteristics
- Industrial cables resistant to high temperatures
- Heavy duty for industrial applications
- Operating voltage up to 0.6/1 kV
- T°C on core: 90 °C in normal use – 250°C in short circuit
- Water resistance: AD2 to AD6
- Corrosive and polluting substances resistance: AF3
- Outdoor use: temporary and permanent
- Impact resistance: AG2
- Oil resistant ASTM/IRM 902 and special oils used in wind turbines
- UV resistant
- Ozone resistant
- Flame retardant (IEC 60332-1)
Design
1. Conductor
Compacted annealed aluminium core class 2 IEC/EN 60228
Optional PET separator on core
2. Insulation
Special cross-linked rubber Hard EPR range for high temperatures
Optional PET binder on insulation
3. Sheath
High mechanical performance
Special cross-linked synthetic halogen free rubber XLEVA, Oil, Ozone resistant, Flame retardant
Colour: black
(insulation and sheath stick together)
Charakterystyka
Konstrukcja | |
---|---|
Materiał przewodu | Aluminium |
Giętkość przewodu | Linka Klasa 2 |
Bezhalogenowy | EN 50267 |
Parametry elektryczne | |
Napięcie nominalne Uo/U | 0.6/1 kV |
Napięcie probiercze (V) | 3500V |
Parametry mechaniczne | |
Odporność mechaniczna na uderzenia | Dobra |
Parametry fizyczne | |
Maksymalna temperatura pracy żyły | 90°C |
Maksymalna temperatura żyły podczas zwarcia | 250°C |
Temperatura pracy, zakres | -40 .. 60°C |
Gęstość dymu | IEC 61034 |
Odporność na olej | Yes |
Odporność na promieniowanie UV | Yes |
Watertightness | AD2 to AD6 |
Minimum bending radius, fixed installation | 6(xD) |
Specific characteristics | |
See all products | |
|
Products and services
Informacje uzupełniające
-
Complementary technical data for WINDLINK® LV-AL annealed
Electrical characteristics
Permissible current rating:
According to IEC 60364-5-52 Table B.52.13 method F three loaded conductors trefoil and method G three loaded conductors, flat and spaced vertical- Permanent temperature of operation on the core 90°C
- Ambient temperature for indoor installation 30°C
Correction factors for other ambient temperature:
According to IEC 60364-5-52 Table B.52.14Ambient temperature (°C) Correction factor 10 1.15 15 1.12 20 1.08 25 1.04 30 1 35 0.96 40 0.91 45 0.87 50 0.82 55 0.76 60 0.71 The voltage drop and impedance have been determined with cos φ= 0.8
Short circuit: constant K= 91 for 1 second calculated acc. to IEC 60949 (short circuit temperature +250°C and conductor temperature +90°C)
- 1 x 95mm² = 8.65 KA /1sec. – initial T°C : 90°C
- 1 x 120mm² = 10.92 KA /1sec. – initial T°C : 90°C
- 1 x 150mm² = 13.65 KA /1sec. – initial T°C : 90°C
- 1 x 185mm² = 16.83 KA /1sec. – initial T°C : 90°C
- 1 x 240mm² = 21.84 KA /1sec. – initial T°C : 90°C
- 1 x 300mm² = 27.30 KA /1sec. – initial T°C : 90°C
- 1 x 400mm² = 36.40 KA /1sec. – initial T°C : 90°C
- 1 x 500mm² = 45.50 KA /1sec. – initial T°C : 90°C
Usage characteristics
Mechanical stress:
(on the whole cable, per mm² of a cross section of Aluminium core)- In normal use: 15 N/mm² (Al annealed: recommend 10 N/mm² - exceptional 15 N/mm² pulling time)
Sheat oil resistance: good in mineral oils, gear and hydraulic oils
- Mineral oil ASTM/IRM 902, 24h at 100°C
- Gear box oil Tribol 1710/320 or equiv, 72h at 40°C
- Hydraulic oil Mobil DTE 13 M or equiv, 72h at 40°C
Selling information
Marking
WINDLINK® LSOH NEXANS 213 Al annealed HEPR/XLEVA 0.6/1 KV IEC 60502-1 –40 +90 °C
1 x cross area (mm²)
Batch n° + year of manufacture
meter marking
Insulated cores identification
• grey