WINDLINK® H07BN4-F

Opis
Torsion resistant low-voltage single- and multicore EPR-insulated copper cables

Opis
Norma, Standard
International : CENELEC HD22-12; EN 50525-2-21Opis
Application
This cable is specially designed for Wind Turbines and to be used for the Loop .
Maximum torsion stress ± 150°/meter ( ± 100°/meter for 400mm²)
- Standard test : 2000 cycles
- Results : No copper wire broken
The quality of material used for insulation and sheathing and high quality copper conductors make the cables both flexible, durable, resistant to torsion and to high temperatures. Nexans offers more than a decade of experience in the wind energy market. Our expertise makes WINDLINK® cables highly recommended for wind turbines.
Main characteristics
- Frequent torsion: Excellent twisting behaviour
- Industrial cables resistant to high temperatures
- Heavy duty for industrial applications
- Operating voltage up to 1 kV for use in fixed protected installations
- Temperature on core: 90°C in normal use - 250°C in short circuit
- Water resistance: AD2, AD6
- Corrosive and polluting substances resistance: AF3
- Outdoor use: temporary and permanent
- Impact resistance: AG2
- Oil resistant ASTM/IRM 902 and special oils used in wind turbines
- UV resistant
- Ozone resistant
- Flame retardant (IEC 60332-1)
Design
1. Conductor
Flexible (fine wire class 5 acc. to IEC/EN 60228)
Annealed plain copper - Optional PET separator on core
2. Insulation
Special cross-linked EI7 rubber for high temperatures
Optional PET tape on insulation or assembling
3. Sheath
High mechanical performance, oil- and ozone resistant
Special cross-linked EM7 rubber improved for low temperature behaviour (-40°C)
Colour: black
Charakterystyka
Konstrukcja | |
---|---|
Materiał przewodu | Plain annealed copper |
Giętkość przewodu | Giętki Klasa 5 |
Parametry elektryczne | |
Napięcie nominalne Uo/U | 450 / 750 V (600/1000) |
Napięcie probiercze (V) | 3500V |
Parametry mechaniczne | |
Odporność mechaniczna na uderzenia | Dobra |
Mechanical stress | 15N/mm2 |
Parametry fizyczne | |
Odporność na olej | Yes |
Odporność na promieniowanie UV | Yes |
Maksymalna temperatura pracy żyły | 90°C |
Maksymalna temperatura żyły podczas zwarcia | 250°C |
Temperatura pracy, zakres | -40 .. 50°C |
Watertightness | AD2 to AD6 |
Specific characteristics | |
See all products | |
|
Products and services
Informacje uzupełniające
-
Complementary technical data for WINDLINK® LV loop rubber cables
Electrical characteristics
Permissible current rating (see table):
Each cable has been tested to the following levels:- Permanent temperature of operation on the core 90°C
- Ambient temperature for indoor installation 30°C
Correction factors for other ambient temperature:
According to IEC 60364-5-52 Table B.52.14Ambient temperature (°C) Correction factor 10 1.15 15 1.12 20 1.08 25 1.04 30 1 35 0.96 40 0.91 45 0.87 50 0.82 55 0.76 60 0.71 The Voltage drop has been determined with cos φ= 0.8
Short circuit: constant K= 139 for 1 second calculated acc. to IEC 60949 (short circuit temperature +250°C and conductor temperature +90°C)
Usage characteristics
Bending radius:
Mobile use = 6 x External diameter
Static use = 3 x External diameter , if the external diameter < 12mm, 4 x External diameter, if the external diameter >12 mm.Sheat oil resistance: good in mineral oils, gear and hydraulic oils
- Mineral oil ASTM/IRM 902, 24h at 100°C
- Gear box oil Tribol 1710/320 or equiv, 72h at 40°C
- Hydraulic oil Mobil DTE 13 M or equiv, 72h at 40°C
Selling information
WINDLINK® NEXANS 213 USE< HAR >H07BN4-F
Nb cores X (or G) S
X = without G/Y
G = with G/Y
S = cross section (mm2)
Batch n° + year of manufacture
meter marking
Insulated cores identification
• 1 core = Black (preferential)
• 2 cores = Brown + Blue
• 3 cores = Green/Yellow + Blue + Brown (G)
Brown + Black + Grey (X S>4mm²)
• 4 cores = Green/Yellow + Brown + Black + Grey (G)
Blue + Brown + Black + Grey (X S 1.5 & 2.5mm²)
• 5 cores = Green/Yellow + Brown + Black + Grey + Blue (G)
• >5 cores = black + white numbers (X) + G/Y (G)