LANactive Industry solution
Managed industrial Ethernet switches and cabling for mission-critical data network infrastructures
Ethernet networks provide an intelligent platform for PV sub-systems, like monitoring control, maintenance, IP video surveillance and security.
- Our industrial Ethernet switches allow to create standardized and highly reliable data network infrastructure in harsh environments and ensure optimal transmission quality, redundancy, security, interoperability and easy maintenance.
- LANactive Industry solution includes the Ethernet switches, copper and fiber optic cabling, including its industrial variant and DIN-rail mounted connectivity, switches configuration and acquaintance software and a full range of support services.
KEMA/DNV-GL proved Nexans industrial Ethernet switches compliance to IEC 61850 (3, 6, 7-1, 7-2, 7-3, 7-4, 8-1, 9-1) which is key to enable standardized universal data communication between various field devices of electrical grid infrastructures and managements SCADA, which significantly improves the efficiency of power generation, distribution and consumption infrastructures.