Communication cables

  • Communication cablesThese 10, 25, 50 or 100 pair copper cables with waterproof polyethylene insulation, with or without lead sheathing, are used for extensive inter-building connectivity.

Non-polyethylene versions without lead are used for internal networks in non-hazardous areas.


Cables Solutions


Communication cables
Kable przemysłowe/Ropa&Gaz - kable dedykowane petrochemii

These optical fiber cables offer unmatched capacity for delivering voice-data image (VDI) within private LAN structure, in addition to integrating critical subsystems for process control and surveillance.

S/FTP Category 7 cables are suitable for voice, data, CATV and sharing application installations up to 600 MHz. They are design for applications like EIA-485, also known as TIA/EIA-485 or RS-485. EIA-485 only specifies electrical characteristics of the driver and the receiver. It does not specify or recommend any data protocol. It offers high data transmission speeds (35 Mbit/s up to 10 m and 100 kbit/s at 1200 m).

Communication cables are used for telecommunication and DCS Data highway for OSP telephone communication and Public Address System. Each cable has an averall screen and an armour .