Low-voltage fixed installation cables
Copper can be single or multicore, with EMC screening.
- Although aluminum singlecore are larger, they weigh half as much, making them cheaper, and easier to handle and install in high towers.
Nexans has supplied a wide range of LV installation cables to Alstom Wind, Nordex, Siemens, etc.
These cables are part of our Windlink® solutions designed by Nexans to respond the very demanding expectations of the wind turbine market.
Cables Solutions
LV and MV voltage rubber cables Kable przemysłowe/Wind turbines dedicated cables Low-voltage cablesCables in the Wind Industry, especially for wind turbines and for loop installation on the top of the tower are facing severe torsion constraints due to the rotation of the nacelle. Medium-voltage cablesNexans can provide flexible medium-v... |
||
Low smoke & flame retardant Kable przemysłowe/Kable i przewody przemysłowe specjalne/Flexible cords, insulated stranded wires and cables Low smoke & flame retardant flexible wires and cables |
||
Thermoplastic Kable przemysłowe/Kable i przewody przemysłowe specjalne/Flexible cords, insulated stranded wires and cables Thermoplastic flexible wires |