Dubai Airport T3 C3 extension
Baggage Handling Systems
Project description:
- A Siemens Middle East project: expanded airport’s overall capacity of 60 million passengers
- Terminal 3 includes an A380 dedicated airside facility
Customer challenges:
- One of the most advanced baggage handling systems: over 50 km of baggage conveyer spread over a 160,000 m² terminal with several levels of 40 m height
- Complex cable system, strict technical and security requirements, operate in high temperatures, prevent premature ageing and ensure safety
Nexans solutions:
- Full range of cables to equip the baggage handling systems (BHS)
- 200 km of specialized power and control cables
- Halogen free fire-retardant power and control cables
- Compliance with all standards for airport applications
- All cables meet the requirements of 90° C core temperature
- Short delivery time