Low-voltage loop rubber cables
These cables (up to 1kV) reliably transmit energy produced in the generator to the transformer, usually located at the base of the tower.
- They come in Low-Smoke Zero-Halogen (LSZH) versions, and are also oil, abrasion, UV and ozone-resistant.
Whenever we supply this cable we do lifetime tests according to movement and torsion requirements.
These cables are part of our Windlink® solutions designed by Nexans to respond the very demanding expectations of the wind turbine market.
Cables Solutions
Control, electronic and data transmission cables Kable przemysłowe/Wind turbines dedicated cables For the Wind O.E.M market, Nexans manufactures control, electronic and data transmission cables. Among the main features for this type of cables we can mention low temperature rating, torsion resistance, oil and U.V resistance and halogen-free properties Our cable offer is in compliance with most wind turbine manufacturer such as Vestas, Siemens, Sinovel and other worldwide Wind Turbine Manufacturers
|
||
LV and MV voltage rubber cables Kable przemysłowe/Wind turbines dedicated cables Low-voltage cablesCables in the Wind Industry, especially for wind turbines and for loop installation on the top of the tower are facing severe torsion constraints due to the rotation of the nacelle. Medium-voltage cablesNexans can provide flexible medium-v... |