Control cables
- Flexible shielded cables (2 to 100 cores) are used to carry energy (300V to 1kV) and low frequency signals to control the motor drive or the generator for breaking, positioning or optimizing rotor RPMs.
- Special sheathing is available for ultra-low temperatures, while smaller LIHCH cables are halogen-free.
Our torsion- and oil-resistant cables are designed to last for 20 years and more.
These cables are part of our Windlink® solutions designed by Nexans to respond the very demanding expectations of the wind turbine market.
Cables Solutions
Control, electronic and data transmission cables Kable przemysłowe/Wind turbines dedicated cables For the Wind O.E.M market, Nexans manufactures control, electronic and data transmission cables. Among the main features for this type of cables we can mention low temperature rating, torsion resistance, oil and U.V resistance and halogen-free properties Our cable offer is in compliance with most wind turbine manufacturer such as Vestas, Siemens, Sinovel and other worldwide Wind Turbine Manufacturers
|
||
Standard cables and wires 1kV Kable i przewody dla budownictwa/Wires and cables 1kV Nexans offers an extensive range of high-quality products within low voltage cables. We develop, manufacture and market the whole product portfolio from standard to customized applications and value-added products dedicated to all types of buildings. “Rigid” wires and cables are used for fixed installations and can be installed in tubes, mouldings and baseboards. “Flexible” wires and cables power light tools, appliances and moving industrial machines and equipment. We offer our customers unique competences within product development, technical expertise and innovative solutions |