LANsense Next Generation Analyser
Opis

Opis
Norma, Standard
International : ISO/IEC 11801Opis
The Next Generation Analyser is an exciting new development which opens up many possibilities for efficient analyzer network design and advanced functionality to support the LANsense platform
Key features
- System Master Card (SMC) running Linux OS
- Self-diagnostic test and health status
- No Cooling required
- Detects up to 8 connections on a single port
- 9th wire electrostatic protection
- Analyzer Card (AC) hot swap support
- Automated firmware distribution/installation
- Multiple deployment options
- “Plug and Play” deployment