LANsense Copper Patch Panels

Opis
- LANsense Intelligent Patch Panels
- Modular 24 Ports Snap-In patch panel
- Compatible with LANmark EVO connectivity.
- LANmark EVO modular connectors sold separately
- Earthing and grounding features with Nexans exclusive design
- Compatible with Cat 6, Cat 6A, Cat 7A connectors

Opis
- LANsense Intelligent Patch Panels
- Modular 24 Ports Snap-In patch panel
- Compatible with LANmark EVO connectivity.
- LANmark EVO modular connectors sold separately
- Earthing and grounding features with Nexans exclusive design
- Compatible with Cat 6, Cat 6A, Cat 7A connectors
Norma, Standard
International : ISO/IEC 11801Opis
LANsense copper patch panels carry on-board intelligence which remains dormant until enabled by LANsense analysers and software. The panels have in-built sensors to detect the connection status of each port and an I/O connector to link to the analysers.
Manufactured from steel, the panel provides a robust, high density mounting mechanism for Nexans modular connectors.
Charakterystyka
Parametry fizyczne | |
---|---|
Złącze WE/WY - Panel | Type 2 |